yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
smc-atex-en-web@@@48 / 119

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


N 16 40 N 16 40 A Mounting Basic (integrated clevis) Double end Front nose Front nose in line port Cylinder stroke 8 10 12 16 20 25 Bore size (mm) Standard stroke (mm). 10, 25, 40, 50, 80, 100 10, 25, 40, 50, 80, 100 125, 160, 200 10, 25, 40, 50, 80, 100 125, 160, 200, 250, 300 Bore size N E F Y . Other strokes available on request. Mounting Bracket Part No. Bore size Mounting (mm) bracket Foot (1 pc.) Flange Trunnion Clevis C85L10A C85L10B C85F10 C85T10 C85C10 KJ4D GKM4-8 JA10-4-070 C85L16A C85L16B C85F16 C85T16 C85C16 KJ6D GKM6-10 JA15-6-100 C85L25A C85L25B C85F25 C85T25 C85C25 KJ8D KJ10D JA20 -8-125 GKM8 -16 JA30 -10-125 GKM10 -20 8 10 12 16 20 25 Single knuckle joint Double knuckle joint Floating joint Foot (2 pcs. with mounting nut 1 pc.) Accessory Mounting bracket CD Built-in magnet for auto switch 85K C85 K With magnet Without magnet 55 55 ATEX category 2 II 2GDc 90‹C (T5) Ta .10‹C to 40‹C 110‹C (T4) Ta 40‹C to 60‹C XC6A XC6A 301 to 1000 201 to 400 101 to 400 101 to 200 X2018 (Long stroke) Made to Order Nil XC6A XC6B X2018 Standard Long stroke Stainless steel piston rod and rod-end nut Stainless steel piston rod, rod-end nut and mounting nut Auto switch mounting type Please order auto switches and bands separately. A B Rail mounting Band mounting Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke tolerance Cushion Port size Non-rotating accuracy Mounting Bore size (mm) 8 10 12 16 20 25 M5X0.8 }1.5‹ }1‹ }0.7‹ G1/8 Double Acting, Single Rod Air 1.5 MPa 1.0 MPa .10 to 60‹C (No freezing) Not required (Non-lube) Rubber cushion: 50 to 750 mm/s Integrated clevis, Double end, Front nose, Front nose in line port +1.4  0 mm +1.0  0 mm Specifications 0.1 MPa 0.08 MPa 0.05 MPa Rubber cushion o8, o10, o12, o16, o20, o25 ATEX Compliant ISO Cylinder [ISO/6432] Non-rotating Type: Double Acting, Single Rod Series 55-C85K How to Order Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series C85K. For details, refer to the WEB catalog or ISO Cylinder (CAT.P-E10-2). 42