【DO!BOOK・ページリンク】
smc-atex-en-web   46 / 119

BOOKをみる

10秒後にBOOKのページに移動します


C85 CD85 Built-in magnet for auto switch N N 16 40 16 40 C A Mounting Basic (integrated clevis) Double end Front nose Front nose in line port Auto switch mounting type Cylinder stroke 8. 10 12 16 20 25 Bore size (mm) Standard stroke (mm).. 10, 25, 40, 50, 80, 100 101 to 200 101 to 400 201 to 400 301 to 1000 10, 25, 40, 50, 80, 100 125, 160, 200 10, 25, 40, 50, 80, 100 125, 160, 200, 250, 300 Cushion Bore size Nil C Rubber cushion (Standard) Air cushion (Only “N” execution, bores 10 to 25 mm) N. E F Y . Not available with air cushion. .. Other strokes available on request. Please order auto switches and bands separately. Mounting Bracket Part No. Bore size Mounting (mm) bracket Foot (1 pc.) Flange Trunnion Clevis C85L10A C85L10B C85F10 C85T10 C85C10 KJ4D GKM4-8 JA10-4-070 C85L16A C85L16B C85F16 C85T16 C85C16 KJ6D GKM6-10 JA15-6-100 C85L25A C85L25B C85F25 C85T25 C85C25 KJ8D KJ10D JA20 -8-125 GKM8 -16 JA30 -10-125 GKM10 -20 8 10 12 16 20 25 Single knuckle joint Double knuckle joint Floating joint Foot (2 pcs. with mounting nut 1 pc.) Accessory Mounting bracket With magnet Without magnet 55 55 ATEX category 2 . Air cushion type is available for N type only. II 2GDc 90°C (T5) Ta .10°C to 40°C 110°C (T4) Ta 40°C to 60°C C XC6A XC6A X2018 (Long stroke) Made to Order Nil XC6A XC6B XC22 X2018 Standard Fluororubber seals Long stroke Stainless steel piston rod and rod-end nut Stainless steel piston rod, rod-end nut and mounting nut A B Rail mounting Band mounting Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke tolerance Cushion Port size Mounting Bore size (mm) 8 10 12 16 20 25 M5X0.8 G1/8 Double Acting, Single Rod Air 1.5 MPa 1.0 MPa .10 to 60°C (No freezing) Not required (Non-lube) Air cushion: 50 to 1000 mm/s, Rubber cushion: 50 to 750 mm/s Integrated clevis, Double end, Front nose, Front nose in line port +1.4 0 mm +1.0 0 mm Specifications 0.1 MPa 0.08 MPa 0.05 MPa Rubber cushion Rubber cushion, Air cushion o8, o10, o12, o16, o20, o25 ATEX Compliant ISO Cylinder [ISO/6432] Standard: Double Acting, Single Rod Series 55-C85 How to Order Refer to page 69 for applicable auto switches. All other specifications are the same as the standard products Series C85. For details, refer to the WEB catalog or ISO Cylinder (CAT.P-E10-2). 40