【DO!BOOK・ページリンク】
smc-atex-en-web   41 / 119

BOOKをみる

10秒後にBOOKのページに移動します


With magnet Without magnet 55 C76K 55 CD76K E A E 32 32 50 50 Made to Order Nil XC6A XC6B X2018 Standard Long stroke Stainless steel piston rod and rod-end nut Stainless steel piston rod, rod-end nut and mounting nut Built-in magnet for auto switch ATEX category 2 Mounting Double end Front nose Front nose in line port E F Y Mounting Bracket Part No. Foot (1 pc.) Trunnion Clevis C76F32A C76F32B C76T32 C76C32 KJ10DA GKM10-20A JA25-10-150 C76F40A C76F40B C76T40 C76C40 KJ12DA GKM12-24A JA40-12-175 32 40 Single knuckle joint Double knuckle joint Floating joint Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke tolerance Cushion Port size Non-rotating accuracy Mounting Bore size (mm) o32 o40 G1/8 G1/4 ±0.5° ±0.5° Double Acting, Single Rod Air 1.5 MPa 1.0 MPa 0.05 MPa .10 to 60°C (No freezing) Not required (Non-lube) 50 to 1000 mm/s Rubber cushion Double end, Front nose, Front nose in line port +1.4 0 mm Specifications 32 40 32 mm 40 mm Bore size Cylinder stroke How to Order 90°C (T5) Ta .10°C to 40°C II 2GDc 110°C (T4) Ta 40°C to 60°C XC6A XC6A A B Rail mounting Band mounting Auto switch mounting 32 40 Bore size Standard stroke (mm) 10,25,40,50,80,100 125,160,200,250,300 301 to 1000 X2018 (Long stroke) ATEX Compliant Air cylinder Non-rotating Type: Double Acting, Single Rod o32, o40 Series 55-C76K Bore size Mounting (mm) bracket Accessory Mounting bracket Foot (2 pcs. with mounting nut 1 pc.) Refer to page 36 for dimensions. Refer to page 69 for applicable auto switches. 35