【DO!BOOK・ページリンク】 smc-atex-en-web 40 / 119 10秒後にBOOKのページに移動します |
|
With magnet Without magnet 55 C76 CD76WE WE 55 32 32 50 50 Built-in magnet for auto switch ATEX category 2 Mounting E Double end type Mounting Bracket Part No. Bore size Mounting (mm) bracket Foot (1 pc.) Trunnion Clevis C76F32A C76F32B C76T32 C76C32 KJ10DA GKM10-20A JA25-10-150 C76F40A C76F40B C76T40 C76C40 KJ12DA GKM12-24A JA40-12-175 32 40 Single knuckle joint Double knuckle joint Floating joint Foot (2 pcs. with mounting nut 1 pc.) Accessory Mounting bracket Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke tolerance Cushion Port size Mounting Bore size (mm) o32 o40 G1/8 G1/4 Double Acting, Double Rod Air 1.5 MPa 1.0 MPa 0.05 MPa .10 to 60°C (no freezing) Not required (Non-lube) 50 to 1000 mm/s Rubber cushion, Air cushion Double end +1.4 0 mm Specifications 32 40 32 mm 40 mm Bore size How to Order II 2GDc 90°C (T5) Ta .10°C to 40°C 110°C (T4) Ta 40°C to 60°C C XC6A C A XC6A Made to Order Nil XC6A XC6B XC22. XC85 X2018 Standard Fluororubber seals Food grade lubricant Long stroke Stainless steel piston rod and rod-end nut Stainless steel piston rod, rod-end nut and mounting nut . Only with rubber cushion type. A B Rail mounting Band mounting Cushion Nil C Rubber cushion (Standard) Air cushion Auto switch mounting 32 40 Standard stroke X2018 (Long stroke) Bore size (mm) Cylinder stroke 10,25,40,50,80,100,125 160,200,250,300 301 to 500 ATEX Compliant Air cylinder Standard: Double Acting, Double Rod o32, o40 Series 55-C76W Refer to pages 37 and 38 for dimensions. Refer to page 69 for applicable auto switches. 34 |