【DO!BOOK・ページリンク】
smc-atex-en-web   39 / 119

BOOKをみる

10秒後にBOOKのページに移動します


With magnet Without magnet ATEX Compliant Air cylinder Standard: Double Acting, Single Rod o32, o40 Series 55-C76 C A 55 C76 55 CD76 E E 32 32 C 50 50 XC6A XC6A Made to Order Nil XC6A XC6B XC22. XC85 X2018 Standard Fluororubber seals Food grade grease Long stroke Stainless steel piston rod and rod-end nut Stainless steel piston rod, rod-end nut and mounting nut Built-in magnet for auto switch ATEX category 2 Mounting Double end Front nose Front nose in line port E F. Y. Mounting Bracket Part No. Bore size Mounting bracket (mm) Accessory Mounting bracket Foot (1 pc.) Trunnion Clevis C76F32A C76F32B C76T32 C76C32 KJ10DA GKM10-20A JA25-10-150 C76F40A C76F40B C76T40 C76C40 KJ12DA GKM12-24A JA40-12-175 32 40 Single knuckle joint Double knuckle joint Floating joint Foot (2 pcs. with mounting nut 1 pc.) Action Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Lubrication Piston speed Stroke tolerance Cushion Port size Mounting Bore size (mm) o32 o40 G1/8 G1/4 Double Acting, Single rod Air 1.5 MPa 1.0 MPa 0.05 MPa .10 to 60°C (No freezing) Not required (Non-lube) 50 to 1000 mm/s Rubber cushion, Air cushion Double end, Front nose, Front nose in line port +1.4 0 mm Specifications 32 40 32 mm 40 mm AB Rail mounting Band mounting Bore size Cushion Nil C Rubber cushion (Standard) Air cushion (only “E” execution) Auto switch mounting 32 40 Standard stroke X2018 (Long stroke) Bore size (mm) Cylinder stroke 10,25,40,50,80,100 125,160,200,250,300 301 to 1000 . Except air cushion type. . Only with rubber cushion type. Refer to page 36 for dimensions. Refer to page 69 for applicable auto switches. II 2GDc 90°C (T5) Ta .10°C to 40°C 110°C (T4) Ta 40°C to 60°C How to Order 33