【DO!BOOK・ページリンク】
smc-atex-en-web   37 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Digital Unit Specifications Digital Input Unit 56-EX600-DXョC-X10 56-EX600-DXョD-X10 Note 1) M12 (4-pin) connector can be connected. Note 2) When connecting the M8 plug connector, the tightening torque must be 0.2 N・m ±10%. If tightened with an excessive tightening torque, this may cause the connector thread of the Unit to break. Model 56-EX600-DXPC-X10 56-EX600-DXNC-X10 56-EX600-DXPD-X10 56-EX600-DXND-X10 Input Input type PNP NPN PNP NPN Input connector M8 (3-pin) socket Note 2) M12 (5-pin) socket Note 1) Number of inputs 8 inputs (1 input/Connector) 16 inputs (2 inputs/Connector) Supplied voltage 24 VDC Max. supplied current 0.25 A/Connector 2 A/Unit 0.5 A/Connector 2 A/Unit Protection Short-circuit protection Input current (at 24 VDC) 9 mA or less ON voltage 17 V or more (At NPN input, between the pin for input terminal and supplied voltage of +24 V) (At PNP input, between the pin for input terminal and supplied voltage of 0 V) OFF voltage 5 V or less (At NPN input, between the pin for input terminal and supplied voltage of +24 V) (At PNP input, between the pin for input terminal and supplied voltage of 0 V) Current consumption 55 mA or less 70 mA or less Enclosure IP67 (Manifold assembly) Weight 275 g 340 g 32-3 Series EX600 A