【DO!BOOK・ページリンク】
smc-atex-en-web   36 / 119

BOOKをみる

10秒後にBOOKのページに移動します


SI Unit Specifications All Units Common Specifications SI Unit Model 56-EX600-SPR1A-X10 Communication Protocol PROFIBUS DP (DP-V0) Device type PROFIBUS DP Slave Communication speed 9.6/19.2/45.45/93.75/187.5/500 kbps 1.5/3/6/12 Mbps Configuration file GSD file Occupation area (Number of inputs/outputs) Max. (512 inputs/512 outputs) Terminating resistor Internally implemented Internal current consumption (Power supply for Control/Input) 80 mA or less Output Output type Source/PNP (Negative common) Number of outputs 32 outputs (8/16/24/32 outputs selectable) Load Solenoid valve with surge voltage suppressor 24 VDC, 1.5 W or less (SMC) Power supply 24 VDC, 2 A Fail safe HOLD/CLEAR/Forced power ON Protection Short-circuit protection Enclosure IP67 (Manifold assembly) Weight 300 g Environmental resistance Operating temperature range .10 to 50°C Storage temperature range .20 to 60°C Operating humidity range 35 to 85% RH (No dew condensation) Withstand voltage 500 VAC for 1 minute between external terminals and FE Insulation resistance 500 VDC, 10 MW or more between external terminals and FE SI Unit Model 56-EX600-SEN1-X10 Communication Number of communication ports 1 port Protocol EtherNet/IP. (Conformance version: Composite 6) Communication speed 10/100 Mbps Communication method Full duplex/Half duplex Configuration file EDS file Occupation area (Number of inputs/outputs) Max. (512 inputs/512 outputs) IP address setting range SI Unit switch settings: 192.168.0 or 1.1 to 254 Through DHCP server: Optional address Device information Vendor ID: 7 (SMC Corporation) Device type: 12 (Communication Adapter) Product code: 126 Internal current consumption (Power supply for Control/Input) 120 mA or less Output Output type Source/PNP (Negative common) Number of outputs 32 outputs (8/16/24/32 outputs selectable) Load Solenoid valve with surge voltage suppressor 24 VDC, 1.5 W or less (SMC) Power supply 24 VDC, 2 A Fail safe HOLD/CLEAR/Forced power ON Protection Short-circuit protection Enclosure IP67 (Manifold assembly) Weight 300 g 32-2 Fieldbus System Series EX600 A