yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
smc-atex-en-web@@@34 / 119

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Input unit specification Connection block Number of inputs Block supply current Current consumption Operating temperature range Operating humidity range Withstand voltage Insulation resistance Operating temperature range Operating humidity range Withstand voltage Insulation resistance WeightNote) Input block specifications Input type Sensor connector Number of inputs Rated voltage Note) Not including the DIN rail weight. EX500 IE 1 EEX500 IB1 E 4 Input unit specification 56 ATEX category 3 Sensor supply current Enclosure Weight Example) M8 and M12 on a single manifold EEX500-IB1-M4 . . . . . . . 1 set . 56-EX500-IE1 . . . . . . . 2 sets . 56-EX500-IE3 . . . . . . . 2 sets Input block 56-EX500-IE3 (2 sets) Input block 56-EX500-IE1 (2 sets) 56-EX500-IB1 Model 56-EX500-lB1 Model 56-EX500-IE1,3,5 56-EX500-IE2,4,6 Input block Input manifold (Input block 56-EX500-IE5 to 6) (Input block 56-EX500-IE1 to 4) E T M Connector type M8 connector M12 connector M8 and M12 mixed 1 4 Stations 1 station 4 stations c c Block type 1 2 3 4 5 6 M8 connector, 2 inputs, PNP specification M8 connector, 2 inputs, NPN specification M12 connector, 2 inputs, PNP specification M12 connector, 2 inputs, NPN specification 8-point integrated type, M8 connector, PNP specifications 8-point integrated type, M8 connector, NPN specifications End block side Input unit side Block supply voltage 24 VDC Enclosure IP65 The EX500 series input block (mixed combination is possible) 100 g (Input unit + end block) Max. 8 points (56-EX500-GPR1A) Max. 16 points(56-EX500-GDN1-X8) Max. 0.35 A (56-EX500-GPR1A) Max. 0.7 A (56-EX500-GDN1-X8) 100 mA or less Operating: 5 to 45‹C Stored: .25 to 70‹C (with no freezing and condensation) Operating, Stored: 35 to 85%RH (with no condensation) 1000 VAC for 1 minute between terminals and housing 2 Mƒ¶ or more (500 VDC) between terminals and housing Operating: 5 to 45‹C Stored: .25 to 70‹C (with no freezing and condensation) Operating, Stored: 35 to 85%RH (with no condensation) 1000 VAC for 1 minute between terminals and housing 2 Mƒ¶ or more (500 VDC) between terminals and housing PNP sensor input NPN sensor input 24 VDC Max. 30 mA/Sensor IP65 IE1/2/3/4: 2 inputs, IE5/6: 8 inputs IE1/2: 20 g, IE3/4: 40 g, IE5/6: 55 g IE1/2/5/6: M8 connector (3 pins), IE3/4: M12 connector (4 pins) II 3G Ex nA II T5 X 5‹C . Ta . 45‹C II 3D Ex tD A22 IP65 T60‹C X II 3G Ex nA II T5 X 5‹C . Ta . 45‹C II 3D Ex tD A22 IP65 T60‹C X II 3G Ex nA II T5 X 5‹C . Ta . 45‹C II 3D Ex tD A22 IP65 T66‹C X How to order Series 56-EX500 ATEX Compliant Decentralized Serial Wiring (GW System, 4 Branches) When ordering an input block manifold, enter the Input manifold part no. + Input block part no. together. The input block , end block and DIN rail are included in the input manifold. Refer to How to Order. 32