【DO!BOOK・ページリンク】
smc-atex-en-web   33 / 119

BOOKをみる

10秒後にBOOKのページに移動します


SI Unit Specifications (56-EX500-S001) EX500 S001 Model Internal current consumption Output Number of outputs Output type Connection block Connection block stations Connection block supply current Enclosure Operating temperature range Operating humidity range Withstand voltage Insulation resistance Environment Standards Weight Accessory: Waterproof cap (for M12 connector socket) 100 mA or less 16 outputs Sink/NPN (Positive common) Max. 0.65 A IP67 Operating: 5 to 45°C Stored: .25 to 70°C (with no freezing and condensation) Operating, Stored: 35 to 85%RH (with no condensation) 1000 VAC for 1 minute between terminals and housing 2 MΩ or more (500 VDC) between terminals and housing CE marking, UL (CSA) 115 g EX500-AWTS (1 pc.) Double solenoid valve, relay output module (2 outputs): Max. 8 stations Single solenoid valve, relay output module (1 output): Max. 16 stations Solenoid valve (Single, double) Relay output module (1 output, 2 outputs) 56-EX500-S001 Applicable solenoid valve: Series SV How to Order SI Units EX500 Q 0 0 1 SI unit type 1 2 For without EX9 output block For EX9 output block mounting SI Unit Specifications (56-EX500-Qュ0ュ) Applicable solenoid valve: Series SY/VQC/S0700 Model Output Internal current consumption Environment Number of outputs Output type Sink/NPN (Positive common) Source/PNP (Negative common) Connection block supply current Enclosure Operating temperature range Operating humidity range Withstand voltage Insulation resistance Standards Weight Accessory: Waterproof cap (for M12 connector socket) 100 mA or less 16 outputs Max. 0.75 A IP67 Operating: 5 to 45°C Stored: .25 to 70°C (with no freezing and condensation) Operating, Stored: 35 to 85%RH (with no condensation) 1000 VAC for 1 minute between terminals and housing 2 MΩ or more (500 VDC) between terminals and housing CE marking, UL (CSA) 105 g EX500-AWTS (1 pc.) SI unit COM. 0 1 Sink/NPN (Positive common) Source/PNP (Negative common) Connection block Positive common compatible solenoid valve (single, double) Negative common compatible solenoid valve (single, double) 56-EX500-Q001 56-EX500-Q101 56 ATEX category 3 56 ATEX category 3 II 3G Ex nA II T5 X 5°C... Ta... 45°C II 3D Ex tD A22 IP67 T52°C X II 3G Ex nA II T5 X 5°C... Ta... 45°C II 3D Ex tD A22 IP67 T54°C X Connection block stations Double solenoid valve: Max. 8 stations Single solenoid valve: Max. 16 stations How to Order SI Units Series 56-EX500 ATEX Compliant Decentralized Serial Wiring (GW System, 4 Branches) 31