【DO!BOOK・ページリンク】
smc-atex-en-web   29 / 119

BOOKをみる

10秒後にBOOKのページに移動します


ATEX category 3 VV5QC 4 1 08 Series 56-VQC4000 TD0 Base-Mounted Plug-in 56 02 ......MF / T S Kit Thread type Nil F N T Rc G NPT NPTF N / Kit designation/Electrical entry/Cable length M Kit (Multiple connector kit) MD0 MD1 MD2 MD3 Multiple connector kit (26P) without cable Multiple connector kit (26P) with 1.5 m cable Multiple connector kit (26P) with 3 m cable Multiple connector kit (26P) with 5 m cable 1 to 12 stations (Up to 24 solenoid coils) 26 pins T Kit (Terminal block box kit) TD0 Terminal block box kit 1 to 10 stations (Up to 20 solenoid coils) S Kit (Serial transmission kit: EX500 gateway type) SDA2 DeviceNet, PROFIBUS DP 1 to 8 stations (Up to 16 solenoid coils) SI unit: 56-EX500 Contact SMC for 56-EX250 with Profibus DP. All other specifications are the same as the standard products Series VQC. For details, refer to the WEB catalog or Best Pneumatics No. 1. Stations 01 … 1 station … The maximum number of stations differs depending on the electrical entry (refer to “Electrical entry/Cable length”). Cylinder port size C8 C10 C12 CM 02 03 B With o8 One-touch fitting With o10 One-touch fitting With o12 One-touch fitting Mixed sizes 1/4 thread 3/8 thread Bottom port 1/4 Options Nil None Special wiring specifications (except for double wiring) With name plate (T kit only) K N Manifold with M- or T- kit II 3G Ex nA II B T5 Gc X II 3D Ex tc III C T85°C Dc X IP67 .10°C . Ta . +50°C Special condition X "Protect from Impact" COM. N .COM. Series 56-VQC4000 How to Order Manifolds ATEX Compliant 5 Port Solenoid Valve Note) A separate gateway unit and communication cable are required. Note) Refer to Serial transmission system on page 30 for the S kit. . The maximum number of stations displayed in parentheses is applied to the special wiring specifications. (Option “-K”) The maximum number of stations is determined by the total number of solenoids. (Single solenoid type: 1 point, Double solenoid type: 2 points) Make sure that the total number of solenoids does not exceed the maximum number of stations. Additionally, when combining with option parts, make sure that the maximum number of stations is not exceeded. 27