【DO!BOOK・ページリンク】 smc-atex-en-web 28 / 119 10秒後にBOOKのページに移動します |
|
o2 OFF ON 11 mm o4.2 o4.2 56 VQC 2 1 0 0 5 ATEX category 3 Series 56-VQC2000 Metal seal Rubber seal 0 1 Seal type Function Standard type (1W) External pilot Nil R Note) Coil voltage 5 24 VDC VVQ2000-10A-1 VVQ2000-P-1-C8 VVQ2000-R-1-C8 VVQ2000-16A VVQ2000-19A VVQ2000-18A VVQ1000-58A VVQ2000-52A-C10 VVQ2000-F-L-ュ VVQ1000-58A KQ2P-ュュ VVQ2000-57A (-S) VVQ2000-N-ュ . Nil: Non-locking push type (Tool required) B: Locking type (Tool required) C: Locking type (Manual) Manual override D: Slide locking type (Manual) Name Blanking plate assembly Individual SUP spacer Individual EXH spacer SUP block plate EXH block plate EXH block base assembly Back pressure check valve assembly [-B] Port plug Dual flow fitting assembly Elbow fitting assembly Port plug Blanking plug DIN rail mounting bracket [-D] Name plate [-N] 56-VQC2000 Manifold Options Type of actuation 1 2 3 4 5 ANote) BNote) CNote) Note) For rubber seal type only. 2-position single 2-position double (Metal) 2-position double (Rubber) 3-position closed centre 3-position exhaust centre 3-position pressure centre 4-position dual 3-port valve (A) 4-position dual 3-port valve (B) 4-position dual 3-port valve (C) Notes) ュ: Please refer to standard catalogues for details. Do not use options other than specified in this table. Only these standard parts without "56-" prefix can be used. Note) ''56-'' solenoid valve should be installed in ''56-VV5QC21'' manifold. Power consumption when starting is 1 W, when maintaining 0.35 W. "56-VQC" solenoid valve has no polarity. How to Order Valves Series 56-VQC2000 ATEX Compliant Base-Mounted Type/Plug-in Unit Note) Not available for dual 3 port. 26 |