【DO!BOOK・ページリンク】
smc-atex-en-web   27 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Series 56-VQC2000 ATEX category 3 VV5QC 2 1 08 Series 56-VQC2000 TD0 Base-Mounted Plug-in 56 C4 N MF / T / S Kit Stations 01 1 station The minimum or maximum number of stations differs depending on the electrical entry (refer to “Electrical entry/Cable length”). Cylinder port size C4 C6 C8 CM L4 L6 L8 LM B4 B6 B8 BM With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting Mixed sizes and with port plug Top ported elbow With o4 One-touch fitting Top ported elbow With o6 One-touch fitting Top ported elbow With o8 One-touch fitting Elbow port, mixture sizes Bottom ported elbow With o4 One-touch fitting Bottom ported elbow With o6 One-touch fitting Bottom ported elbow With o8 One-touch fitting Elbow for bottom port, mixture sizes Options Nil None All stations with back pressure check valve With DIN rail (rail length: standard) With DIN rail (rail length: special) Special wiring specifications (except for double wiring) With name plate External pilot Branched P and R ports on U side B D Dュ K N R T Kit designation/Electrical entry/Cable length M Kit (Multiple connector kit) MD0 MD1 MD2 MD3 Multiple connector kit (26P) without cable Multiple connector kit (26P) with 1.5 m cable Multiple connector kit (26P) with 3 m cable Multiple connector kit (26P) with 5 m cable 1 to 12 stations (Up to 24 solenoid coils) 26 pins T Kit (Terminal block box kit) TD0 Terminal block box kit 1 to 10 stations (Up to 20 solenoid coils) S Kit (Serial transmission kit: EX500 gateway type) SDA2 DeviceNet, PROFIBUS DP 1 to 8 stations (Up to 16 solenoid coils) SI unit: 56-EX500 Contact SMC for 56-EX250 with Profibus DP. All other specifications are the same as the standard products Series VQC. For details, refer to the WEB catalog or Best Pneumatics No. 1. Manifold with M- or T- kit II 3G Ex nA II B T5 Gc X II 3D Ex tc III C T85°C Dc X IP67 .10°C . Ta . +50°C Special condition X "Protect from Impact" COM. N .COM. How to Order Manifolds ATEX Compliant 5 Port Solenoid Valve ...... … … Note) A separate gateway unit and communication cable are required. Note) Refer to Serial transmission system on page 30 for the S kit. . The maximum number of stations displayed in parentheses is applied to the special wiring specifications. (Option “-K”) The maximum number of stations is determined by the total number of solenoids. (Single solenoid type: 1 point, Double solenoid type: 2 points) Make sure that the total number of solenoids does not exceed the maximum number of stations. Additionally, when combining with option parts, make sure that the maximum number of stations is not exceeded. 25