【DO!BOOK・ページリンク】
smc-atex-en-web   25 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Series 56-VQC1000 ATEX Compliant 5 Port Solenoid Valve ATEX category 3 VV5QC 1 1 08 TD0 COM Kit designation/Electrical entry/Cable length ......MF / T S Kit N .COM. 56 C3 N / Manifold with M- or T- kit II 3G Ex nA II B T5 Gc X II 3D Ex tc III C T85°C Dc X IP67 .10°C . Ta . +50°C Special condition X "Protect from Impact" Series 56-VQC1000 Base mounted plug-in Stations 01 … 1 station … The minimum or maximum number of stations differs depending on the electrical entry. (Refer to “Electrical Entry/Cable Length”) Cylinder port size C3 C4 C6 M5 CM L3 L4 L6 L5 LM B3 B4 B6 B5 BM With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting M5 thread Mixed sizes and with port plug Top ported elbow, with o3.2 One-touch fitting Top ported elbow, with o4 One-touch fitting Top ported elbow, with o6 One-touch fitting M5 thread Elbow port, mixture sizes Bottom ported elbow, with o3.2 One-touch fitting Bottom ported elbow, with o4 One-touch fitting Bottom ported elbow, with o6 One-touch fitting M5 thread Elbow for bottom port, mixture sizes Option Nil None All stations with back pressure check valve With DIN rail (Rail length: Standard) With DIN rail (Rail length: Special) Special wiring specifications (Except double wiring) With name plate External pilot B D Dュ K N R M Kit (Circular connector kit) MD0 MD1 MD2 MD3 Circular connector kit (26P) without cable Circular connector kit (26P) with 1.5 m cable Circular connector kit (26P) with 3 m cable Circular connector kit (26P) with 5 m cable 1 to 12 stations (Up to 24 solenoid coils) 26 pins T Kit (Terminal block box kit) TD0 Terminal block box kit 1 to 10 stations (Up to 20 solenoid coils) S Kit (Serial transmission kit: EX500 gateway type) SDA2 DeviceNet, PROFIBUS DP 1 to 8 stations (Up to 16 solenoid coils) SI unit: 56-EX500 Contact SMC for 56-EX250 with Profibus DP All other specifications are the same as the standard products Series VQC. For details, refer to the WEB catalog or Best Pneumatics No. 1. How to Order Manifold Note) A separate gateway unit and communication cable are required. Note) Refer to Serial transmission system on page 30 for the S kit. . The maximum number of stations displayed in parentheses is applied to the special wiring specifications. (Option “-K”) The maximum number of stations is determined by the total number of solenoids. (Single solenoid type: 1 point, Double solenoid type: 2 points) Make sure that the total number of solenoids does not exceed the maximum number of stations. Additionally, when combining with option parts, make sure that the maximum number of stations is not exceeded. 23