【DO!BOOK・ページリンク】
smc-atex-en-web   11 / 119

BOOKをみる

10秒後にBOOKのページに移動します


2-position double L plug connector (L) 52-SY7220-Lョョ-02ョ (-F2) (78.8) Max.10 L 191.2 (95.6) o5.9 o4.1 L 157.6 7 20 (1.2) (14) (23.9) 18 0.9 (83.9) 79.6 o1.55 L 167.8 2 42 20 (52) 14.7 14.7 12 40 (66) (49.5) (42.5) 40 24.5 36 13.6 0.75 mm2 0.3 mm2 0.3 mm2 B A EA P EB L plug connector with cover (LL) 52-SY7220-LLョョ-02ョ (-F2) Cable type (TT) 52-SY7220-TTョョ-02ョ (-F2) 2 x M4 x 0.7 Threads depth 6.5 (For bracket mounting) 2 x o4.2 (Mounting holes for manifold) 2 x 1/4" {A (4), B (2) port} (2 x o4.2 Mounting holes) Manual override Insulation: Red (+) Insulation: Black (.) 44 (For E type) (Lead wire length) (Lead wire length) (Lead wire length) 1/4" {P (1) port} 2 x 1/8" {EA (5), EB (3) port} 2 x o2.2 (Positioning for manifold gasket) Insulation: Red (+) Insulation: Black (.) Lead wire marking No.1 (+), No.2 (.) Dimensions Series 52-SY7000 ATEX Compliant Body Ported Type 9