yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
smc-atex-en-web@@@119 / 119

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Series 56-IP200/210 ATEX Compliant Cylinder Positioner 56 IP2 0 0 Model 01 Standard Outside tube fixed to the main body Stroke 25 to 300 mm Temperature and Material Nil TL S Standard .5‹C to 60‹C High .5‹C to 100‹C Low .30‹Cto 60‹C Feedback spring and zero adjustment screw made in stainless steel ATEX category 3 II 3GD 100‹C (T5) II 3GD 60‹C (T6) Low temp. model 56-IP2ð­0-ð­-L . .30‹C to 60‹C . .5‹C to 60‹C .5‹Cto 100‹C . Standard model 56-IP2ð­0-ð­ High temp. model Classification 56-IP2ð­0-ð­-T Ambient temperature range 56-IP200/210 0.3 to 0.7 MPa 0.02 to 0.1 MPa Rc 1/4 (standard) Rc 1/8 Less than } 2% F.S. Less than 1% F.S. Less than 1% F.S. Less than 0.5% F.S. 18 L/min (ANR) or less (SUP=0.5 MPa) 200 L/min (ANR) or more (SUP=0.5 MPa) 50 to 300 bore sizes/25 to 300 mm stroke .5‹C to 60‹C (Standard model) .30‹C to 60‹C (Low temp. model) .5‹C to 100‹C (High temp. model) Note) Standard air temperature: 20‹C, Absolute pressure: 101.3 kPa. Relative humidity: 65% Model Supply pressure Signal pressure Port size Pressure gauge port type Linearity Hysteresis Repeatability Sensitivity Air consumption Flow rate Applicable cylinder Operating temperature Specifications II 3GD T5...T6 All other specifications are the same as the standard products Series IP200. For details, refer to the WEB catalog or Series IP200 (CAT.ES60). How to Order 113