【DO!BOOK・ページリンク】
smc-atex-en-web   118 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Accessories Note 1) Symbol Accessories Applicable model Nil C D E F H W None With fork lever type fitting M With fork lever type fitting S For stroke 35 to 100 mm with lever unit Note 2) For stroke 50 to 140 mm with lever unit Note 2) With external scale plate Body with LCD window IP8001 . . . IP8101 . . Type Smart lever type Smart rotary type 001 101 1 2 3 0.2 MPa 0.3 MPa 1.0 MPa . . Pressure gauge Note Connection Nil M Note) N 1 2 Note) 3 4 5 Note) 6 Air Electric Rc1/4 Rc1/4 Rc1/4 1/4NPT 1/4NPT 1/4NPT G1/4 G1/4 G1/4 G1/2 M20 x 1.5 1/2NPT G1/2 M20 x 1.5 1/2NPT G1/2 M20 x 1.5 1/2NPT ATEX temperature Nil T6 Symbol Applicable model IP8001 IP8101 T4 T5/T6 ATEX temperature 52 IP8 001 0 3 4 Specifications 4 Intrinsically safe explosion proof (ATEX) + output function + HART communication Note) When the symbol is M, 2, or 5 for 52- ATEX directive items, a blue cable gland is included with the electrical connection. Symbol Symbol Pressure gauge Applicable model IP8001 IP8101 Note 1) If two or more accessories are required, the part numbers should be given in alphabetical order. ex. 52-IP8101-034-CH Note 2) Standard lever is not attached. ATEX directive compliance ATEX directive category 1 Intrinsically safe explosion-proof 52 ATEX Directive Intrinsically Safe Explosion Proof (Lever type/Rotary type) Series 52-IP8001/8101 ATEX Compliant Smart Positioner II 1 G Ex ia IIC T4/T5/T6 Ga T4/T5: Ta = -20°C to 80°C T6: Ta = -20°C to 60°C How to Order All other specifications are the same as the standard products Series IP8ョ. For details, refer to the WEB catalog or Series IP8ョ (CAT.ES60-18). 112