【DO!BOOK・ページリンク】
smc-atex-en-web   117 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Accessories Note 1) Symbol Accessories Applicable model Nil A B C D E F G H Without accessory With o0.7 output restrictor integrated pilot valve Note 2) With o1.0 output restrictor integrated pilot valve Note 2) With fork lever type fitting M Note 3) With fork lever type fitting S Note 4) With lever unit for a 35 to 100 mm stroke Note 5) With lever unit for a 50 to 140 mm stroke Note 5) With compensation spring (A) Note 6) With external scale plate IP8000-X14 . . . IP8100-X14 . . Positioner type Electro-pneumatic lever type Electro-pneumatic rotary type 000 100 Option Note 7) IP8 000 0 X14 ATEX directive compliance and connection X14 ATEX directive category 2 Intrinsically safe explosion-proof item Air connection port: 1/4 NPT Conduit connection port: M20 x 1.5 With blue cable gland Note 1) If multiple accessories are required, they should be indicated in alphabetical order. ex. IP8100-010-AG Note 2) “A” is applied to approx 90 cm3-capacity actuator. “B” is applied to approx 180 cm3-capacity actuator. Note 3) Fork lever-type fitting MX (Connection thread: M6 x 1) for IP8100-0ュ0-ュ-X14. Note 4) Fork lever-type fitting SX (Connection thread: M6 x 1) for IP8100-0ュ0-ュ-X14. Note 5) Standard lever is not attached. Note 6) It is to be used together with “A” or “B” when tending to overshoot by the use of “A” or “B”. It is mounted to the body as a replacement of the standard compensation spring. Note 7) Combination of “L” and “W” is not available. ATEX Directive Intrinsically Safe Explosion Proof 1 0 Pressure gauge Pressure Not provided 0.2 MPa 0.3 MPa 1.0 MPa Symbol 0 1 2 3 Nil L W Option . Low temperature (.40 to 60°C) With internal opening indicator plate Applicable model IP8000-X14 . IP8100-X14 Symbol II 2G Ex ib IIC T5/T6 How to Order (Lever type/Rotary type) Series IP8000-X14/8100-X14 ATEX Compliant Electro-Pneumatic Positioner All other specifications are the same as the standard products Series IP8ョ. For details, refer to the WEB catalog or Series IP8ョ (CAT.ES60-18). 111