【DO!BOOK・ページリンク】
smc-atex-en-web   116 / 119

BOOKをみる

10秒後にBOOKのページに移動します


24 21 63(39) 7 70(46) MPa {bar} SMC MPa {bar} SMC MPa {bar} SMC MPa {bar} SMC 42 22.5 65 35 40 110 20 50 46 122 =180 125 130 100 35 15 15 168 44 116 35 11 38 53 Positioner body Hold spring Fork lever type fitting Fork pin unit Main shaft of actuator C-C C C M6 x 1 B NP E M OUT1.1/4NPT SUP.1/4NPT A E E P MODEL IP6100 90o 60o 30o 30o 60o 90o Oo OUT2 DA 0 SPAN E M A OUT2 M20 x 1.5 Porting for electrical connection B Zero adjusting knob (OUT2.1/4NPT) Plugged Pressure gauge port 2 x Rc1/8 A 4 x M8 x 1.25 depth 12 (Female thread for mounting, backside) 2 x M8 x 1.25 depth 12 (Female thread for mounting, side position) SMC Corporation 1-16-4 Shinbashi Minatoku Tokyo 105-8659 Japan KEMA No.03ATEX1119 EExIb CT5 Ta .. 80C EExIb CT6 Ta .. 60C UI.. 28V II.. 125mA P.. 1.2V CI.. 0nf LI.. 0nH 20** MADE IN JAPAN Serial No.***** SUPPLY 0.14 to 0.7MPa(1.4 to 7bar ) MODEL NO. IP6*00-0*0-*-X14-* INPUT 0/4 to 20mADC SMC ELECTRO-PNEUMATIC POSITIONER Dimension of optional fork lever assembly type “MX” ( ) Shows dimension of fork lever assembly type ''SX'' Mark ''M'' means that this port is ''M'' thread Dimensions/IP6100 IP6100-0ュ0-ュ-X14 (Rotary type) Series IP6100-X14 ATEX Compliant Electro-Pneumatic Positioner/Rotary type 110