yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
smc-atex-en-web@@@114 / 119

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


4 to 20 mADC (Standard) Note1) 235 } 15ƒ¶ (4 to 20 mADC) 0.14 to 0.7 MPa Within } 0.5% F.S. Within 0.1% F.S./‹C Note 3) 80 L/min (ANR) or more (SUP = 0.14 MPa) Note 3) Within 5 L/min (ANR) (SUP = 0.14 MPa) .20‹C to 80‹C (T5) .20‹C to 60‹C (T6) ATEX intrinsically safe explosion proof structure Approval No. KEMA 03 ATEX1119 1/4 NPT female screw M20 x 1.5 Aluminium diecast for the body Approx. 2.4 kg JIS F8007 IP55 (Conform to IEC 60529) Ui . 28V, Ii . 125mA, Pi . 1.2W, Ci . OnF, Li . OmH IP6 000 ATEX category 2 Positioner type 000 100 Lever type Rotary type Pressure gauge (SUP, OUT1) 1 2 3 0.2 MPa 0.3 MPa 1.0 MPa Accessories Note) 0 1 0 X14 Type Item Input current Input resistance Supply air pressure Standard stroke Sensitivity Linearity Hysteresis Repeatability Thermal coefficient Output flow rate Air consumption Ambient and using fluid Temperature Explosion protected Construction Classification of degree of protection Parameters (Current circuit) Air connection port Electric wiring connection port Material Weight IP6000 Lever type lever 10 to 85 mm (External lever allowable runout angle 10‹ to 30‹) 60‹ to 100‹ Note 2) IP6100 Rotary type cam Single acting Double acting Single acting Double acting Within 0.1% F.S. Within } 1% F.S. Within 0.75% F.S. ( II 2G Ex ib II C T5/T6) Within 0.5% F.S. Within } 2% F.S. Within 1% F.S. 0344 Nil A B C D E F G Without accessory (standard) With compensation spring (A) With o0.7 output restrictor integrated pilot valve With o1.0 output restrictor integrated pilot valve With fork lever type fitting MX With fork lever type fitting SX With lever unit for a 35 to 100 mm stroke With lever unit for a 50 to 140 mm stroke With standard lever (10 to 85 mm stroke) for IP6000 Common to IP6000 and 6100 small capacity actuators Only for IP6100 Only for IP6000 Common to IP6000 and 6100 Note) If multiple accessories are required, they should be indicated in alphabetical order. ex. IP6000-011-AG-X14 Note 1) 1/2 split range is possible with the standard type (by adjusting the span). Note 2) The stroke is adjustable in 0‹ to 60‹ and 0‹ to 100‹. Note 3) Standard air (JIS B0120): temp. 20‹C, absolute press. 760 mmHg, ratio humidity 65%. How to Order II 2G Ex ib IIC T5/T6 Specifications (Lever type/Rotary type) Series IP6000-X14/6100-X14 ATEX Compliant Electro-Pneumatic Positioner All other specifications are the same as the standard products Series IP6000/6100. For details, refer to the WEB catalog or Series IP6000/6100 (CAT.ES60-11). 108