【DO!BOOK・ページリンク】
smc-atex-en-web   113 / 119

BOOKをみる

10秒後にBOOKのページに移動します


II 3GD c T4 II 3GD c T5 II 3GD c T6 Low temperature 56-IP5ュ00-ュュュLュ-ュ . . -30°C . Ta . 60°C Standard 56-IP5ュ00-ュュュュ-ュ . -20°C . Ta . 80°C -20°C . Ta . 60°C High temperature 56-IP5ュ00-ュュュTュ-ュ -5°C . Ta . 100°C -5°C . Ta . 80°C -5°C . Ta . 60°C Classification Ambient temperature range 56 IP5 000 0 1 0 Ambient temperature Input pressure Indication of opening Note) 0 1 0.2 to 1.0 MPa (Standard) 1/2 split 0.02 to 0.06, 0.06 to 0.1 MPa Pressure gauge / Air port Nil N F Rc (Standard) NPT G Nil T L .20 to 80°C (Standard) .5 to 100°C (High temperature) .30 to 60°C (Low temperature) 0 1 Not provided Indicated ATEX category 3 Positioner type 000 100 Lever type Rotary type Pressure gauge (SUP, OUT1) 0 1 2 3 Not provided 0.2 MPa 0.3 MPa 1.0 MPa Accessories Note 1) Nil A B C D E F Without accessory (standard) With o0.7 output restrictor integrated pilot valve With o1.0 output restrictor integrated pilot valve With fork lever type fitting M With fork lever type fitting S With lever unit for a 35 to 100 mm stroke With lever unit for a 50 to 140 mm stroke With standard lever (10 to 85 mm stroke) for IP5000 Common to IP5000 and IP5100 small capacity actuators Only for IP5100 Only for IP5100 Note 2) Note 1) If multiple accessories are required, they should be indicated in alphabetical order. ex. 56-IP5000-010-AD Note 2) For ''E'' and ''F'', standard lever is not provided. Specifications II 3GDc T4-T6 Note) Please refer to table below How to Order Pneumatic-Pneumatic Positioner Series 56-IP5000/5100 ATEX Compliant All other specifications are the same as the standard products Series IP5000/5100. For details, refer to the WEB catalog or Series IP5000/5100 (CAT.ES60-13). Note) 55-IP5000 is available only with option ''0'' (no indication). 107