【DO!BOOK・ページリンク】
smc-atex-en-web   112 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Pneumatic-Pneumatic Positioner Series 55-IP5000/5100 55 IP5 000 0 1 0 Ambient temperature Input pressure Indication of opening Note) 0 1 0.2 to 1.0 MPa (Standard) 1/2 split 0.02 to 0.06, 0.06 to 0.1 MPa Pressure gauge/Air port Nil N F Rc (Standard) NPT G Nil T L .20 to 80°C (Standard) .5 to 100°C (High temperature) .30 to 60°C (Low temperature) 0 1 Not provided Indicated ATEX category 2 Positioner type 000 100 Lever type Rotary type Pressure gauge (SUP, OUT1) 0 1 2 3 Not provided 0.2 MPa 0.3 MPa 1.0 MPa Note) Please refer to table below Accessories Note 1) Nil A B C D E F Without accessory (standard) With o0.7 output restrictor integrated pilot valve With o1.0 output restrictor integrated pilot valve With fork lever type fitting M With fork lever type fitting S With lever unit for a 35 to 100 mm stroke With lever unit for a 50 to 140 mm stroke Only for IP5100 Only for IP5100 Note 2) Note 1) If multiple accessories are required, they should be indicated in alphabetical order. ex. 55-IP5000-010-AD Note 2) For ''E'' and ''F'', standard lever is not provided. Classification II 2GD c T4 II 2GD c T5 II 2GD c T6 Low temperature 55-IP5ュ00-ュュュLュ-ュ . . -30°C . Ta . 60°C Standard 55-IP5ュ00-ュュュュ-ュ . -20°C . Ta . 80°C -20°C . Ta . 60°C High temperature 55-IP5ュ00-ュュュTュ-ュ -5°C . Ta . 100°C -5°C . Ta . 80°C -5°C . Ta . 60°C Ambient temperature range Specifications II 2GDc T4-T6 How to Order ATEX Compliant Note) 55-IP5000 is available only with option ''0'' (no indication). With standard lever (10 to 85 mm stroke) for IP5000 Common to IP5000 and IP5100 small capacity actuators All other specifications are the same as the standard products Series IP5000/5100. For details, refer to the WEB catalog or Series IP5000/5100 (CAT.ES60-13). 106