【DO!BOOK・ページリンク】
smc-atex-en-web   111 / 119

BOOKをみる

10秒後にBOOKのページに移動します


56 PA 3 1 1 0 03 Actuation Symbol Nil N Options Options None With silencer Applicable model Automatically operated type Air operated type . Thread type Symbol 3 5 Body size Body size 3/8 standard 1/2 standard Symbol 1 2 Diaphragm material Diaphragm material PTFE NBR Automatically operated type Applicable model Air operated type . Symbol 1 2 Liquid contact body material Body material ADC12 (Aluminum) SCS14 (Stainless steel) Symbol 03 04 06 Port size Port size 3/8" 1/2" 3/4" Applicable model PA3000 . . PA5000 . ATEX category 3 Symbol Nil N F T Type Rc NPT G Symbol NPTF 0 3 Actuation Automatically operated type Air operated type . Dimensions are the same as the standard products. Series 56-PA3000/5000 II 3 GD c T6 Ta 0°C to +60°C How to Order ATEX Compliant Process Pump Automatically operated type (Internal switching type)/ Air operated type (External switching type) All other specifications are the same as the standard products Series PA3000/5000. For details, refer to the WEB catalog or Best Pneumatics No. 7. 105