【DO!BOOK・ページリンク】
smc-atex-en-web   10 / 119

BOOKをみる

10秒後にBOOKのページに移動します


2-position single L plug connector (L) 52-SY7120-Lョョ-02ョ (-F2) 12 14.7 135 o5.9 L Max.10 L 118.2 o4.1 19.8 28 38 46 5.5 57 40 14.7 1.2 125 39.5 13 L 123.3 42 20 (52) 14.7 (14) 1.2 40 (66) 39.4 (49.5) (42.5) 40 24.5 7 20 29.4 (23.9) 36 2 18 0.9 13.6 79.2 (39.4) 0.75 mm2 0.3 mm2 0.3 mm2 B A EA P EB In case with foot bracket 52-SY7120-Lョョ-02ョ-(F1) L plug connector with cover (LL) 52-SY7120-LLョョ-02ョ (-F2) Cable type (TT) 52-SY7120-TTョョ-02ョ (-F2) 2 x M4 x 0.7 Threads depth 6.5 (For bracket mounting) Manual override Insulation: Red (+) Insulation: Black (.) 2 x o4.2 (Mounting holes for manifold) 2 x 1/4" {A (4), B (2) port} (2 x o4.2 Mounting holes) 44 (For E type) 1/4" 2 x 1/8" {P (1) port} {EA (5), EB (3) port} (Lead wire length) 2 x o2.2 (Positioning for manifold gasket) Insulation: Red (+) Insulation: Black (.) (Lead wire length) Lead wire marking No.1 (+), No.2 (.) (Lead wire length) Dimensions Series 52-SY7000 ATEX Compliant Body Ported Type 8