【DO!BOOK・ページリンク】 smc-atex-en-web 109 / 119 10秒後にBOOKのページに移動します |
|
55 LVA 2 0 0 Body class Symbol 2 Body class 2 Orifice dia. o4 Valve type 0 N.C. Thread type Rc NPT Symbol Nil N Thread type Material Symbol Body Actuator section Diaphragm C PFA PPS PTFE Port size Port size 1/4 Symbol 02 02 C ATEX category 2 How to Order Valves Series 55-LVA ATEX Compliant Air operated type Threaded Type 55-LVA10 and 55-LVA12 II 2G c IIB T6 X Ta 0°C to +50°C II 2G c IIB TXX Ta 0°C to +60°C Special condition X "Protect from impact" 55-LVA2ュ, 55-LVA3ュ, 55-LVA4ュ, 55-LVA5ュ, 55-LVA6ュ and 55-LVA200 II 2GD c IIB 80°C T6 X Ta 0°C to +50°C II 2GD c IIB TXX Ta 0°C to +60°C Special condition X "Protect from impact" Note) The manifold type is not available with ATEX certification All other specifications are the same as the standard products Series LVA. For details, refer to the WEB catalog or Best Pneumatics No. 7. 103 |