【DO!BOOK・ページリンク】
smc-atex-en-web   106 / 119

BOOKをみる

10秒後にBOOKのページに移動します


1 pc. 3 pcs. 5 pcs. 1 pc. 3 pcs. 5 pcs. 2 port valve 3 port valve 2 pcs. 4 pcs. 6 pcs. 2 pcs. 4 pcs. 6 pcs. IN PA IN PA IN PA IN PA RETURN IN PA RETURN IN PA IN PA IN PA 2 port valve 3 port valve RETURN IN PA RETURN IN PA RETURN IN PA RETURN OUT IN PA Circuit example Valve VCC1 2 00 Port size For manifold mounting Rc1/4 (for single unit) Note) G1/4 (for single unit) Note) 00 02 02F Passage number 2 port valve 3 port valve Note) 2 port/Diaphragm type (Applicable for 2 liquid paint) 2 3 2D Manifold Standard VV M CC1 06 06 C4 Type (Passage number) 2 port valve, Cleaning valve 3 port valve 2/3 port valves mixed mounting 2 3 M 3 port valve mountable number No 3 port valves used 2 pcs. (colours) 4 pcs. (colours) 00 02 04 … … Pilot port fitting size o4 One-touch fitting (Antistatic) o6 One-touch fitting (Antistatic) C4 C6 VCC12(D)-00 VCC13-00 VCC12(D)-02(F) VCC13-02(F) 2 port valve mountable number No 2 port valves used 2 pcs. (colours) 4 pcs. (colours) 00 02 04 … … Note) Maximum mountable valve number: 40 pcs. (total of 2 port and 3 port valves) Note) Part number for sub-base For 2 port: VCC12-SFor 3 port: VCC13-S- 02 02F [Rc1/4] [G1/4] 02 02F [Rc1/4] [G1/4] Note) Pressure cannot be applied from a 3 port valve RETURN port. II 2GD c 75°C T6 X +5°C . Ta . +50°C Series VCC ATEX Compliant Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) How to Order All other specifications are the same as the standard products Series VCC. For details, refer to the WEB catalog or Best Pneumatics No. 7. 100