【DO!BOOK・ページリンク】
smc-atex-en-web   105 / 119

BOOKをみる

10秒後にBOOKのページに移動します


Air operated 56 VND 2 0 D S 15A Valve type Body option Nil Note) S Standard (Copper alloy) Stainless steel body Note) Threaded type only Options Nil Note) B L Note) BL None With bracket With indicator light(visual verification of operation) With bracket and indicator light(visual verification of operation) Valve size Port size Orifice dia. (mm) Symbol Symbol Symbol N.C. N.O. N.C. Port size Rc o15 o7 o20 2 1 0 2 4 3 4 o25 5 o32 6 o40 7 o50 6A 8A 10A 10A 15A 20A 25A 32A 32F 40A 40F 50A 50F Note) Brackets (for valve size 1/2/3/4 only) will be assembled at the time of shipment. Bracket part no. Valve size 1: VN1-A16 (with thread) Valve size 2 to 4: VNュ-16 2 to 4 Thread type Nil FNT Rc G NPT NPTF ATEX category 3 How to Order Series 56-VND ATEX Compliant 2 Port Steam Valve Steam Valve II 3G TX -5°C . Ta . 60°C All other specifications are the same as the standard products Series VND. For details, refer to the WEB catalog or Best Pneumatics No. 7. . . . . . . . . . . . . . 1 1 2 1 8 1 4 3 8 3 8 1 2 3 4 1 4 11 2 11 4 B Flange 11 2 B Flange 2 B Flange 99