【DO!BOOK・ページリンク】
smc-atex-en-web   104 / 119

BOOKをみる

10秒後にBOOKのページに移動します


How to Order ISE75H ISE75 15MPa 10MPa 02 Output specifications 02 N02 F02 Rc1/4 NPT1/4 G1/4 (ISO1179) Piping specifications Note 1) Under the New Measurement Law, sales of switches with the unit switching function are not allowed for use in Japan. (Initial value: MPa) Note 2) Fixed unit: Mpa Nil M P With display unit switching function Note 1) Fixed SI unit Note 2) Pressure unit: psi (Initial value) With display unit switching function Note 1) Unit specifications Nil S None Lead wire with M12 connector (5 m), straight L Lead wire with M12 connector (5 m), right-angled Option 1 Nil A None With bracket Option 2 M 02 43 M 43 43 Fixed setting: (The pressure set point for switching the output signal is common to NPN and PNP.) NPN open collector 1 output (Pin no.: 4) + PNP open collector 1 output (Pin no.: 2) 27 67 2 settings NPN open collector 2 outputs (Pin no.: 2, 4) 2 settings PNP open collector 2 outputs (Pin no.: 2, 4) 65 Fixed setting PNP open collector 1 output (Pin no.: 4) Series 56-ISE75/75H ATEX Compliant Digital Pressure Switch for General Fluids II 3G Ex nA II T4 X -5°C . Ta . 50°C II 3D tD A22 IP67 T54°C X 56 ATEX category 3 56 Specifications Model Rated pressure range Pressure display range/Set pressure range Withstand pressure Pressure display resolution/Minimum unit setting Applicable fluid Power supply voltage Current consumption 56-ISE75 56-ISE75H 0.1 MPa Fluid or gas that will not corrode SUS304, SUS430 and SUS630 12 to 24 VDC±10%, Ripple (p-p) 10% or less (with power supply polarity protection) 55 mA or less (at no load) 0 to 10 MPa 0.4 to 10 MPa 30 MPa 0 to 15 MPa 0.5 to 15 MPa 45 MPa Follow the instructions given below when handling the pressure switch. . Operating temperature range is . 5 to 50°C . Do not expose the pressure switch to heat radiation from a heat source located nearby. It can cause malfunction. . Do not expose the pressure switch/connector/cable to vibration and impact. Otherwise it can cause damage or malfunction. . Protect the product from direct sunlight or UV light using a suitable protective cover. . Do not disconnect the M12 connector while energized. . Use only an ATEX approved M12 connector. . For cleaning this product, use a clean and damp cloth, to prevent the buildup of an electrostatic charge. . Ground properly to prevent the buildup of an electrostatic charge. All other specifications are the same as the standard products Series ISE75/ISE75H. For details, refer to the WEB catalog or Best Pneumatics No. 6. Note) Mounting screws are not included. 98