【DO!BOOK・ページリンク】
smc-atex-en-web   102 / 119

BOOKをみる

10秒後にBOOKのページに移動します


ATEX Compliant Booster Regulator Series 56-VBA 10A to 43A 56-VBA 40A 04 Port size 02 03 04 1/4" 3/8" 1/2" Port size VBA1ュA VBA2ュA VBA4ュA Symbol Applicable series Thread type Rc G NPT NPTF Thread type Note) Symbol Nil FNT 1/4, Handle-operated type 1/4, Handle-operated type 3/8, Handle-operated type 1/2, Handle-operated type 3/8, Air-operated type 1/2, Air-operated type 1/2, Max. operating pressure 1.6 Mpa Pressure increase ratio: Twice Pressure increase ratio: 2 to 4 times Pressure increase ratio: Twice Body size 10A 11A 20A 40A 22A 42A 43A ATEX category 3 Note) Thread type: NPT, NPTF Under the new measurement law, the pressure unit of “psi” on the pressure gauges cannot be used in Japan. Specifications Pressure unit on the product name label and pressure gauge: psi Standard product Semi-standard Symbol Nil Z Note) Note) Thread types apply to the IN, OUT, and EXH ports of the VBA1ュA and to the IN, OUT, EXH, and gauge ports of the VBA2ュA and VBA4ュA. The gauge ports of the VBA1ュA are Rc thread type regardless of the thread type indication. Options Options None Pressure gauge Silencer High-noise reduction silencer Note) Pressure gauge, Silencer Pressure gauge, High-noise reduction silencer Note) Elbow silencer Note) Elbow high-noise reduction silencer Note) Pressure gauge, Elbow silencer Note) Pressure gauge, Elbow high-noise reduction silencer Note) Symbol Nil GNS GN GS LN LS GLN GLS Note) Refer to “Combination of Thread Type and Options.” 10A 11A 20A 22A 40A 42A 43A G Combination of Thread Type and Options Body size Thread Options Semi-standard type Nil Nil FNT Nil FNT Nil FNT . . . . . . . . . . . . . . N S GN GS LN LS GLN GLS Nil -Z RoHS II 3 GD c T6 Ta 2°C to 50°C All other specifications are the same as the standard products Series VBA. For details, refer to the WEB catalog or Best Pneumatics No. 5. 96 How to Order