【DO!BOOK・ページリンク】
p-e12-16a-rika   36 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry !The controller is already set with the data of the actuator. (The actuator and controller are sold as a package.) !Easy operation and simple setting: Easy mode, detail setting: Normal mode !Teaching box, controller setting software Controller LEC Series Compatible motor Power supply Parallel input/output Type !No programming Capable of setting up an electric actuator operation without using a PC or teaching box !Speed/acceleration 16-level adjustment !Compatible with actuators with locks !Setting 3-level pushing force Programless Controller LECP1 Step data input type LECP6 LECA6 Step motor (Servo/24 VDC) Servo motor (24 VDC) 24 VDC ±10% Input 11 (Photocoupler isolation) Output 13 (Photocoupler isolation) Number of step data 64 !A driver that uses pulse signals to allow positioning at any position. !Return-to-origin command signal !With force limit function (Pushing force) Pulse Input Driver LECPA Series Compatible motor Power supply Parallel input/output Type Pulse input type LECPA Step motor (Servo/24 VDC) 24 VDC ±10% Input Output Driver type Pulse input type 5 9 Series Compatible motor Power supply Parallel input/output Type Programless type LECP1 Step motor (Servo/24 VDC) 24 VDC ±10% Input 6 (Photocoupler isolation) Output 6 (Photocoupler isolation) Number of step data 14 !Compatible motor capacity: 100W, 200W, 400W !Compatible encoder: Incremental type Absolute type !Servo adjustment using auto gain tuning !With display setting function AC Servo Motor Driver LECSョ !The transportation, pushing and length measurement systems have been miniaturized through the use of a linear motor. !Thickness 9 mm, Weight 130 g (at stroke 10 mm) !Moving magnetic type linear motor !Linear guide with circulating balls !Positioning repeatability: ±5 μm !Pushing measurement accuracy: ±10 μm !Easy programming (Cycle time entry) Just input 3 parameters: Positioning time, Target position, Load mass. Card Motor LAT3 !Easy programming (Cycle time entry) Just input 3 parameters: Positioning time, Target position, Load mass. Card Motor Controller LATC4 Series Power supply Parallel input/output Type Controller LATC4 24 VDC±10% 6 (Photo-coupler isolation) 4 (Photo-coupler isolation/ open collector output) Series Compatible motor Power supply Parallel input/output Type Pulse input type (For incremental encoder) AC servo motor (100/200 VAC) 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) Input 6 Output 4 Driver type Pulse input type Pulse input type (For absolute encoder) CC-Link direct input type (For absolute encoder) SSCNET III type (For absolute encoder) LECSA LECSB LECSC LECSS 10 6 . . CC-Link SSCNET III Stroke Sensor (Optical linear encoder) Pushing Maximum load mass Series Horizontal Vertical Maximum speed LECSA LECSB LECSC LECSS LAT3F 10 20 30 10 20 30 1.25 μm 30 μm 5.2 N 6 N 5.5 N 5.2 N 6 N 5.5 N 500 g 100 g LAT3 50 g Resolution Instantaneous maximum thrust 400 mm/s Input Output 34