【DO!BOOK・ページリンク】 p-e12-16a-rika 30 / 37 10秒後にBOOKのページに移動します |
|
Equipment Lineup for Physical and Chemical Industry Series Port size Temperature (°C) FQ1 Rc1/2, 3/4, 1 Maximum operating pressure 1 MPa MAX.80 !Ideal for low flow filtration (MAX.30 L/min) !No tools required. Quick Change Filter/For Cleaning Fluid FQ1 Filters for Liquids Chillers (Circulating Fluid Temperature Controller) !Filtration efficiency: 99% or more High Precision Filter for Liquids FGH Series Port size Temperature (°C) FGH Rc3/8 to 1 Maximum operating pressure 1 MPa MAX.80 !Air-cooled models provide cooling water wherever needed thanks to easy mounting and easy operation. !Proven performance with a wide range of applications such as lasers/analysis equipment/LCD manufacturing equipment/mold temperature regulators, etc. Refrigerated Thermo-cooler HRG Series Cooling capacity Circulating liquid HRG 10 to 15 kW Temperature stability ±1.0/ ±0.5°C Cooling method Air-cooled refrigeration/ Water-cooled refrigeration Set temperature range 5 to 35°C Clear water, Deionized water, Ethylene glycol aqueous solution Economy type chiler (Three-phase power supply) !Compact W 377 x H 615 x D 435, 31 kg !Basic type with simple function and performance !With ready-to-use power cord Thermo-chiller HRS-X017 Series Maximum cooling capacity Circulating liquid HRS-X017 1200 W Temperature stability ±2°C Cooling method Air-cooled refrigeration Set temperature range 10 to 30°C Clear water, Ethylene glycol aqueous solution Basic type Series Cooling capacity Circulating liquid HRS 1300 W 1900 W 2400 W 5100 W Temperature stability ±0.1°C Cooling method Air-cooled refrigeration/ Water-cooled refrigeration Air-cooled refrigeration Set temperature range 5 to 40°C Clear water, Ethylene glycol aqueous solution !Air-cooled models provide cooling water wherever needed thanks to easy mounting and easy operation. !Proven performance with a wide range of applications such as lasers/analysis equipment/LCD manufacturing equipment/mold temperature regulators, etc. !Compact W 377 x H 615 x D 500, 40 kg !Timer operation function, Low level in tank detecting function, Power failure auto-restart function, Anti-freezing function !Self diagnosis function !Ideal for overseas models (single-phase 200 to 230 VAC, single-phase 100 and 115 VAC) !Conforms to UL specifications, CE-marking. Thermo-chiller HRS Compact type 28 |