【DO!BOOK・ページリンク】
p-e12-16a-rika   28 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Process Pump/Double Acting Pump PA Type Action Discharge rate (L/min) Series Wetted part material PA3000 PA5000 Automatically operated type Air operated type Automatically operated type Air operated type ADC12 (Aluminum) SCS14 (Stainless steel) 1 to 20 0.1 to 12 5 to 45 1 to 24 Process Pump/Single Acting Pump PB Non-Metallic Pump/Double Acting Pump PAF Liquid Dispense Pump (Solenoid type) LSP Series Discharge rate adjustment range Wetted part material LSP 5 to 50 μL 50 to 100 μL 100 to 200 μL Body: PEEK Diaphragm/Check valve: EPDM,FKM PA3ッッ0 PA3ッ13 PA5ッッ0 PA5ッ13 Type Action Discharge rate (L/min) Series Wetted part material PAF3000 PAF5000 Automatically operated type Air operated type Automatically operated type Air operated type New PFA (Fluororesin) 1 to 20 1 to 15 5 to 45 5 to 38 PAF3410 PAF3413 PAF5410 PAF5413 Type Action Discharge rate (mL/min) Series Wetted part material PB1000 Built-in solenoid valve Air operated type Air operated type Polypropylene Stainless Steel 316 8 to 2000 8 to 1000 8 to 1000 PB1011A PB1013A PB1313A New PFA (Fluororesin) . Tightening bolt, Air switching valve: Stainless steel Use the PAF series standard products when metal-free pump is necessary for hydrofluoric acid, etc./div. Fluid adsorption/ Series discharge rate setting range Repeatability LDP 0.05 to 5 mL Fluid adsorption/ discharge rate resolution 0.005 mL ±1% Dispense Pump LDP Pumps !Discharge rate can be adjusted. !Discharge rate stability (repetition accuracy ±1%) . ±2% at 5 to 15 μL !Shutoff function !Self-contained system does not need any priming. !Fluid used: Water, deionized water, diluent, and cleaning fluid 26