【DO!BOOK・ページリンク】
p-e12-16a-rika   27 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Series Actuation Port size Threaded type LVA N.C./N.O. Double acting 1/8 to 1 Orifice diameter (mmo) 2 to 22 !Body material: New PFA/Stainless steel/PPS !Diaphragm material: PTFE, EPDM, NBR can be selected. Air Operated Chemical Liquid Valve/Threaded Type LVA Actuation Port size Series (Applicable tubing O.D.) Manual type (Integral fitting/ Threaded type) LVH N.C. 1/8 to 1/2 (Metric:o3 to o12 Inch:1/8 to 1/2) Orifice diameter (mmo) 4 to 12 Actuation Applicable tubing O.D.Note) Metric Inch Series Integral fitting Tube extension LVD N.C. N.O./ Double acting Orifice diameter (mmo) !Body material:New PFA/Stainless steel/ PPS !Compatible with locking and non-locking types Manually Operated Chemical Liquid Valve/Integral Fitting/Threaded Type LVH !Lineup of compact and space-saving types Up to 29% reduction in dimensions on piping side !Body material: New PFA !Diaphragm material: PTFE !Actuator material: PPS Air Operated Chemical Liquid Valve/Compact Type LVD !No screws, all-in-one integrated design Non-metallic structure with no metal screws used to fasten the actuator portion and body portion !Body material: New PFA !Diaphragm material: PTFE !Actuator material: PVDF Chemical Liquid Valve/Non-Metallic Exterior LVQ !Applicable to rigid vinyl chloride tube: Union type with PVC unfixed union !Body material: CPVC, Diaphragm material: PTFE !O-ring material: FKM, EPDM (selectable) !Applicable fluids: Deionized water, chemicals Vinyl Chloride Air Operated Valve LVP 3 to 19 6 to 19 1/8 to 3/4 1/4 to 3/4 2 to 16 4 to 16 Note) Tubing O.D. for tube extension type. Type Applicable tubing O.D. Actuation Option LVP5ッ LVP6ッ Orifice diameter (mmo) N.C. N.O. Double acting Actuation Applicable tubing O.D. Metric Inch Series Integral fitting Space-saving type Tube extension LVQ N.C. N.O. Double acting Orifice diameter (mmo) 3 to 25 1/8 to 1 4 to 22 Note) Tubing size Fitting size: 2 to 6 6 to 25Note) 1/4 to 1Note) o22 (Nominal dia.16A) o26 (Nominal dia.20A) o32 (Nominal dia.25A) 16 22 With flow rate adjustment Series Applicable tubing O.D. Orifice diameter Actuation o32 (Nominal dia.25A) o38 (Nominal dia.32A) o48 (Nominal dia.40A) o60 (Nominal dia.50A) o75 (Nominal dia.65A) o89 (Nominal dia.80A) !Complies to JIS standard for polyvinyl chloride piping (JIS K 6742) !Applicable fluids: Deionized water, Chemicals !Fluid contact materials: PVC (Body) PTFE (Poppet) FKM (O-ring: Standard) EPDM (O-ring: Optional) !Flow-rate characteristics: Cv factor 10 to 198 !Easy piping with union connection PVC Quick Drain Valve LVW o25 o40 LVW60 LVW80 LVW90 o65 o80 Double acting !Body material:New PFA !Same configuration N.C./N.O./double-acting !Able to handle fluid temperatures up to 100°C Air Operated Chemical Liquid Valve/Integral Fitting Type LVC Series Actuation Applicable tubing O.D. Integral fitting LVC N.C./N.O. Double acting Metric: 3 to 25 Inch: 1/8 to 1 Orifice diameter (mmo) 4 to 22 25