【DO!BOOK・ページリンク】
p-e12-16a-rika   26 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry !The valve direction clearly indicates whether the valve is open or closed. !Small knob operating force. (0.04 to 0.14 N・m) Finger Valve VHK !For Air, medium vacuum, water, oil, steam (can be used with heated water.) !Body material: (Air) Aluminum, Resin (Water, oil, medium vacuum) C37, Stainless steel !Available with One-touch fittings (resin body) !Flow rate: 20% more flow. !Height: 10% smaller. !Lightweight: 30% lighter. . Comparison with SMC existing model Direct Operated 2 Port Solenoid Valve VX2 Series Actuation Port size Orifice diameter (mmo) VX21/22/23 N.C./N.O. 1/8 to 1/2 o6 to o12 2 to 10 Description Series Type Port size VHK2 VHK3 Finger Valve 2 port valve 3 port valve o4 to o12 M5, 1/8 to 1/2 2 or 3 port valve selectable !For air, water, oil, heated water, high temperature oil !Body material: C37, CAC407, Aluminum, Resin and Stainless steel !Height: Approx. 7% smaller (7 mm). !Enclosure: IP65 (Electrical entry flat terminal type terminal is IP40) . Comparison with SMC existing model (VXD24) Pilot Operated 2 Port Solenoid Valve VXD !For air, water, oil, heated water, high temperature oil !Body material: C37, Stainless steel, Aluminum, and Resin (With One-touch fittings) !Enclosure: IP65 Zero Differential Pressure Type/ Pilot Operated 2 Port Solenoid Valve VXZ Series Actuation Port size Orifice diameter (mmo) VXZ N.C./N.O. 1/4 to 1 10 to 25 !For air, water, heated water, steam !Body material: C37, Stainless steel !Special FKM seal material for high temperature (Leakage rate: 1 cm3/min or less) !Enclosure: IP65 Zero Differential Pressure Type/ Pilot Operated 2 Port Solenoid Valve VXS !For air, medium vacuum, water !Body material: Aluminum, Resin (PPS), C37, Stainless steel !With One-touch fittings (resin body) !IP65 Compact Direct Operated 2 Port Solenoid Valve VDW Series Actuation Port size Orifice diameter VDW10/20 N.C. o3.2, o4, o6, M5, 1/8 o1 to o3.2 Series Actuation Port size Orifice diameter (mmo) VXD N.C./N.O. 1/4 to 1 32 A to 50 A 10 to 50 Series Actuation Port size Orifice diameter (mmo) VXS N.C./N.O. 1/4 to 1 10 to 25 Compact Direct Operated 2/3 Port Solenoid Valve for Chemical Liquids LVM Pinch Valves AXTP20 Series Actuation Tubing Operating pressure AXTP20 N.O. Silicone etc. Outside diameter (O.D.) o4, o6 o1/4 0 to 100 kPa Series Valve structure Actuation Orifice diameter (mmo) LVM09/090 LVM11 LVM10/100 LVM15/150 LVM20/200 Diaphragm type Directly operated poppet (Locker type) Diaphragm type Directly operated poppet Diaphragm type Directly operated poppet (Locker type) N.C. N.O. Universal N.C. N.C. N.O. Universal 1.1 1.5 1.4 1.6 2 !Isolated structure Diaphragm isolates the solenoid drive body from the fluid. !Wetted parts: Body/plate: PEEK Diaphragm: EPDM, FKM, KalrezR can be selected. 2/3 Port Valves for Fluid Control 24 A