yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
p-e12-16a-rika@@@25 / 37

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Equipment Lineup for Physical and Chemical Industry Electrostatic Sensor IZE11 Rated measurement range Minimum unit Series setting Output IZE11 .0.4 kV to +0.4 kV .20 kV to +20 kV 0.001 kV (at }0.4 kV) 0.1 kV (at }20 kV) Switch output x 2 + Analog output (1 to 5 V, 4 to 20 mA) !Detects electrostatic potential of the workpiece, and is capable of switch output, analog output or output of current. !Detects electrostatic potential of the workpiece, and is capable of switch output, analog output or output of current. Electrostatic Sensor IZD10 Measurement potential Output voltage Effective detection Series distance IZD10-110 IZD10-510 }0.4 kV (At detection distance 25 mm) }20 kV (At detection distance 50 mm) 1 to 5 V (Output impedance: ) Approx. 100 Ħ 10 to 50 mm 25 to 75 mm Series Ion generation method Ion balance IZN10 Corona discharge type Energy saving static neutralization nozzle: }10 V or less High flow static neutralization nozzle: }15 V or less !Dust removal and static neutralization by air blow Spot type static neutralization. !Slim design: Thickness dimension 16 mm !Nozzle type can be selected according to applications. . Energy saving static neutralization nozzle (Short range static neutralization, design focuses on ion balance) . High flow static neutralization nozzle (Long range static neutralization and dust removal) !With alarm function High-voltage error, electrode needle contamination detector Ionizer/Nozzle Type IZN10 Series Type Ion balance IZS42 IZS41 IZS40 Dual AC type Feedback sensor type Standard type Ion generation method Corona discharge type }30 V !Potential amplitude is reduced with Dual AC type. 25 V or less (Installation height: 300 mm) !Rapid neutralization of static electricity by a feedback sensor. !Reduction of adjustment and maintenance labor by auto balance sensor. !Simple operation: Can be controlled by powering the ionizer ON. (Standard type) !Setting ionizer with remote controller. !Transition wiring may be used. !High speed static neutralization cartridges and energy saving static neutralization cartridges are available. Ionizer/Bar type IZS40/41/42 Series Rated measurement range Minimum display unit IZH10 }20.0 kV !Compact design: 80 mm ~ 110 mm ~ 39 mm !Weight: 280 g !Static Neutralization time: 1.5 seconds !With alarm function High-voltage error, electrode needle contamination detector !2 types of fans available. Rapid static neutralizing fan/Low-noise fan Ionizer/Fan Type IZF10 Series Ion generation method Ion balance IZF10 Corona discharge type (DC) }13 V !Easy-to-use handheld electrostatic meter. !Weight: 85g (excluding dry cell batteries) !With backlight !LOW battery indicator !Peak/Bottom value indication !Zero-clear function !Auto power-off function Handheld Electrostatic Meter IZH10 0.1 kV (}1.0 to }20.0 kV) 0.01 kV (0 to }0.99 kV) Static Neutralization Equipment a 23