【DO!BOOK・ページリンク】
p-e12-16a-rika   24 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry !Air, N2, Ar, CO2 !Grease-free !Integrated flow adjustment valve !Compact, Lightweight, Space-saving 2-Color Display Digital Flow Switch PFM Set flow range (L/min) ( ): For CO2 Series PFM 0.2 to 10 (0.2 to 5) 0.5 to 25 (0.5 to 12.5) 1 to 50 (1 to 25) 2 to 100 (2 to 50) Series Set flow range (L/min) PF3W 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 Series Set flow range (L/min) PF2A 1 to 10 5 to 50 10 to 100 20 to 200 50 to 500 150 to 3000 300 to 6000 600 to 12000 !Integrated type and separate monitor type are available. !Switch output, accumulated pulse output, analog output !Capable of switching back and forth between cumulative and instantaneous flow !IP65 Digital Flow Switch for Air PF2A !3-color / 2-screen display !Integrated flow adjustment valve and temperature sensor !40% smaller than existing product (PF2W) !IP65 compliant, non-grease type !Fluid temperature: 0 to 90°C 3-Color Display Digital Flow Switch for Water PF3W Series Set flow range (L/min) PF2D 0.4 to 4 1.8 to 20 4.0 to 40 Series Set flow range (L/min) PF3W 10 to 100 30 to 250 !Body sensor: New PFA, Tube: Super PFA !Low-particle generation, Excellent flow-through characteristics Digital Flow Switch for Deionized Water and Chemical Liquids PF2D !Applicable fluid: Deionized water and chemical, etc !3-color / 2-screen display !IP65 compliant, non-grease type !Fluid temperature: 0 to 70°C 3-Color Display Digital Flow Switch for PVC Piping PF3W Flow Switches 22