【DO!BOOK・ページリンク】
p-e12-16a-rika   23 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Series Type Rated pressure range PSE531 PSE533 PSE532 PSE530 Vacuum pressure Compound pressure Low pressure Positive pressure 0 to .101 kPa .101 to 101 kPa 0 to 101 kPa 0 to 1 MPa !Connector !Analog output (voltage) Compact Pneumatic Pressure Sensor PSE53ョ Series Type Rated pressure range PSE541 PSE543 PSE540 Vacuum pressure Compound pressure Positive pressure 0 to .101 kPa .100 to 100 kPa 0 to 1 MPa Series Type Rated pressure range PSE550 Differential pressure 0 to 2 kPa !Analog output (voltage) Compact Pneumatic Pressure Sensor PSE54ョ !Suitable for applications such as air current volume maintenance, filter blockage, and liquid surface detection !Analog output (voltage/current) Low Differential Pressure Sensor PSE55ョ !Wetted parts: Stainless steel 316L !IP65 !Suitable for a wide variety of fluids !Analog output (voltage/current) !Low leakage VCR., Swagelok. compatible fittings can be selected. Pressure Sensor for General Fluids PSE56ョ Series Type Rated pressure range PSE561 PSE563 PSE564 PSE560 Vacuum pressure Compound pressure Positive pressure Positive pressure 0 to .101 kPa .100 to 100 kPa 0 to 500 kPa 0 to 1 MPa Series Set pressure range PSE300 .101 to 101 kPa 10 to .101 kPa .10 to 100 kPa .0.1 to 1 MPa .50 to 500 kPa .0.2 to 2 kPa Series Set pressure range PSE200 .101 to 101 kPa 10 to .101 kPa .10 to 101 kPa .0.1 to 1 MPa Series Type Set pressure range IS10 Positive pressure 0.1 to 0.4 MPa 0.1 to 0.6 MPa !Four sensors can be connected. !Applicable sensors: PSE53ュ, 54ュ, 56ュ !Capable of controlling various different applications from one controller !4 inputs, 5 outputs (2 outputs for 1ch, 1 output for 2 to 4ch) Multi-Channel Digital Pressure Sensor Controller PSE200 !Applicable sensors: PSE53ュ, 54ュ, 550, 56ュ !Compatible with voltage input and current input !Response time: 1 ms !Space-saving, capable of vertical and horizontal contact mounting !Panel mounting, Bracket mounting, DIN rail mounting 2-Color Display Digital Pressure Sensor Controller PSE300 !16% lighter, 11% smaller (Compared with IS1000) !Service life: 5 million cycles !Can be connected to modular type F.R.L. units. Pressure Switch/Read Switch Type IS10 Series Type Set pressure range PS1000 PS1100 PS1200 Positive pressure For vacuum/residual pressure For vacuum .0.1 to 0.45 MPa .0.1 to 0.4 MPa .100 to 0 kPa !Plug-in reducer for One-touch fittings. !With LED light. Air Checker: Electronic Pressure Switch PS1000/1100/1200 21