【DO!BOOK・ページリンク】
p-e12-16a-rika   22 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Series Color TLM/TILM o2, o3, o4, o6, o8, o10, o12, o16, o19, o25 Translucent, Black, Red, Blue Tubing O.D. Metric size Series Color Fluid TPH o4, o6, o8, o10, o12 Black, White, Red, Blue, Yellow, Green Tubing O.D. Metric size Air, Water, Other !Maximum operating temperature: 260°C (This can vary according to operating pressure.) !Food Sanitation Law compliant !Complies with FDA (Food and Drug Administration) §177-1550 dissolution test. Fluoropolymer Tubing (PFA) TLM Polyolefin Tubing TPH Tube Cutter TK Series Applicable tubing material TK-1 TK-2 TK-3 13 mm or less 18 mm or less 12 mm or less Nylon, Soft nylon, Polyurethane, and other soft plastic tubing Applicable tubing O.D. !With One-touch fitting (Straight, Elbow) !Space-saving. Mountable side by side without clearance. !Precision indicator setting function !Simultaneous copying is possible for maximum 10 units. 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series Type Rated pressure range ZSE30AF ZSE30A ISE30A Compound pressure Vacuum pressure Positive pressure .100.0 to 100.0 kPa 0.0 to .101.0 kPa .0.100 to 1.000 MPa Series Type Rated pressure range ZSE40AF ZSE40A ISE40A Compound pressure Vacuum pressure Positive pressure .100.0 to 100.0 kPa 0.0 to .101.3 kPa .0.100 to 1.000 MPa !IP65 !Applicable fluid: Air, Non-corrosive gas, Non-flammable gas !Simultaneous copying is possible for maximum 10 units. !3-step setting !With One-touch fitting 2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Pressure Switches Series Type Rated pressure range ZSE10F ZSE10 ISE10 Compound pressure Vacuum pressure Positive pressure .100.0 to 100.0 kPa 0.0 to .101.0 kPa .0.100 to 1.000 MPa Series Type Rated pressure range ZSE80F ZSE80 ISE80 ISE80H Compound pressure Vacuum pressure Positive pressure Positive pressure .100.0 to 100.0 kPa 0.0 to .101.0 kPa .0.100 to 1.000 MPa .0.100 to 2.000 MPa !Low profile 9.8 mm !Vertical mounting space reduced to approx. 1/2 (Compared to ZSE/ISE30A series) !Simultaneous copying is possible for maximum 10 units. !3-step setting Digital Pressure Switch ZSE10(F)/ISE10 !Suitable for a wide variety of fluids with stainless diaphragm !IP65 !RoHS compatible !Low leakage VCR., Swagelok. compatible fittings can be selected. With One-touch fitting (Straight, Elbow) !Back piping, underside piping 2-Color Display Digital Pressure Switch ZSE80(F)/ISE80(H) o4, o6 o8, o10, o12 1.0 MPa 0.7 MPa (at 20°C) !Maximum operating pressure 20