【DO!BOOK・ページリンク】
p-e12-16a-rika   19 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Series Connection thread KKA 1/8, 1/4, 3/8, 1/2, 3/4, 1, 11/4, 11/2 Series Maximum operating pressure Operating temperature LQ1 1.0 MPa 0 to 200°C !Body material: Stainless steel 304 !Seal material: Fluoropolymer (Special FKM) is employed. !Grease-free !Check valve built in to both plug and socket S Couplers Stainless Steel Type KKA Fluoropolymer Fittings Hyper Fitting LQ1 Series Applicable tubing O.D. Connection thread MS o3.2, o4, o6 M5 Series Applicable tubing O.D. Connection thread KP o4, o6, o8, o10, o12 1/8, 1/4, 3/8, 1/2 Series Maximum operating pressure Operating temperature LQ3 1.0 MPa Nut material PVDF: 0 to 150°C Nut material PFA: 0 to 200°C !Possible to use in corrosive conditions !Compact piping space !Hose nipple, Hose elbow, Barb Miniature Fittings Stainless Steel 316 MS !One-touch fittings for clean room blowing systems !Completely oil-free (Fluoro coated rubber portions) !Wetted parts are non-metallic. !Parts washed and assembled in a clean room, packed in a duplicate package. !Can be used in a vacuum (.100 kPa). Clean One-touch Fittings for Blowing KP Fluoropolymer Fittings Hyper Fitting LQ3 Insert bushing type Flare type !Freely choose tube positioning As the tube runs through the fitting itself, a setting is available for any optional position. !Can be used in pressure feed of chemicals, etc., during the production process of semiconductors. !Applicable to chemicals such as acid, alkali and deionized water. !Material: New PFA (Body, nut), PTFE (Collet) Fluoropolymer Bore Through Connector LQHB Applicable tubing O.D. Operating Series temperature (°C) LQHB Metric size Inch size 3 to 25 1/8 to 1 0 to 200 Series Applicable tubing O.D. Connection thread KFG2 Metric o4, o6, o8 o10, o12, o16 R・Rc 1/8, 1/4, 3/8, 1/2 !Possible to use in corrosive conditions !Metal parts: Stainless steel 303 Stainless One-touch Fittings KG Series Applicable tubing O.D. Connection thread KG o4, o6, o8, o10, o12, o16 M5 x 0.8, M6 x 1.0 1/8, 1/4, 3/8, 1/2 !Compact and lightweight !Fluid temperature: .65 to 260°C (Swivel elbow:.5 to 150°C ) !Material: Stainless steel 316 Rubber material is not used.(Except swivel elbow) !Grease-free/Can be used with steam. Certified to meet current Food Sanitation Law standards Stainless Steel 316 Insert Fittings KFG2 17