【DO!BOOK・ページリンク】
p-e12-16a-rika   18 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Series Applicable tubing O.D. Connection thread (R, NPT) KK130 o6, o8, o10, o12 1/8, 1/4, 3/8, 1/2 Series No. of connecting tubes Applicable tubing O.D. DMK 6, 12 o3.2, o4 Series Applicable tubing O.D. Connection thread KB o4, o6, o8, o10, o12, o16 1/8, 1/4, 3/8, 1/2 Series Applicable tubing O.D. Connection thread KK KKH o3.2, o4, o6, o8 o10, o12, o16 . M5 x 0.8, 1/8, 1/4 3/8, 1/2, 3/4 1/8, 1/4, 3/8, 1/2 Series No. of connecting tubes Applicable tubing O.D. DM 6, 12 o4, o6 Series No. of connecting tubes Applicable tubing O.D. KDM 10, 20 o3.2, o4, o6, o8 !One-touch fitting type standardized.(KK) !Use of ultra high-impact PBT resin.(KKH) S Couplers KK/KKH !Cv factor: increased by 34%. !Plug insertion force: reduced by 22% (20 N). !Lightweight: reduced by 14% (12 g). . : Compared to the existing model S Couplers KK130 !One-touch installation and removal of multi-tubes. !Prevents installation mistakes. Multi-connector DM !One-touch installation and removal of multi-tubes. !Prevents installation mistakes. Multi-connector with One-touch Fittings DMK !One-touch installation and removal of multi-tubes. !Prevents installation mistakes. !Built-in One-touch fittings. Rectangular Multi-connector KDM !Centralized distribution of supply air. !One-touch fitting installation without the use of tools. !Air output direction possible through 360°C. Piping Module KB Series Applicable tubing O.D. Connection thread KA o3.2, o4, o6, o8, o10, o12 M5 x 0.8, M6 x 1.0 standard UNI thread, 1/8, 1/4, 3/8, 1/2 !Surface resistance: 104 Ω to 107 Ω !For preventing static electricity !Body: Conductive resin used for seal parts !Copper-free (Electroless nickel plated) !Uni thread Antistatic One-touch Fittings KA !Compact and lightweight !Fluid temperature: .5 to 150°C !Material: Metal parts stainless steel 316, seal parts special FKM !Grease-free/Can be used with steam. Certified to meet current Food Sanitation Law standards. Stainless Steel 316 One-touch Fittings KQG2 Series Applicable tubing O.D. Connection thread KQG2 Metric o3.2, o4, o6, o8 o10, o12, o16 M5 R/Rc 1/8, 1/4, 3/8, 1/2 16