【DO!BOOK・ページリンク】
p-e12-16a-rika   17 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Series Applicable tubing O.D. Connection thread M-ョョ-2 M o2 o3.2, o4, o6 M3, M5 M3, M5, 1/8 Series Applicable tubing O.D. Connection thread KS KX (High Speed Type) o4, o6, o8, o10, o12 M5 x 0.8, M6 x 1.0 1/8, 1/4, 3/8, 1/2 Series Applicable tubing O.D. Connection thread H DL L LL o4, o6, o8, o10, o12 1/8, 1/4, 3/8, 1/2 Series Applicable tubing O.D. Connection thread KC o4, o6, o8, o10, o12 M5 x 0.8 1/8, 1/4, 3/8, 1/2 !Applicable to use for oscillating and rotating sections in robots. !Low torque rotation style rotary One-touch fittings. !Copper-free (Electroless nickel plated) Rotary One-touch Fittings KS/KX !Compact and non-tool connection !Compact piping space !Hose nipple, Hose elbow, Barb Miniature Fittings M !Applicable for use on soft copper steel pipe. !Flared ridge metal ferrule. Self-align Fittings H/DL/L/LL !One-touch installation and removal. !Built-in self-seal mechanism. !Air does not exhaust after removal of tubing. !Copper-free (Electroless nickel plated) Self-seal Fittings KC Series Applicable tubing O.D. Connection thread KM o4, o6, o8, o10, o12 1/8, 1/4, 3/8, 1/2 Series Applicable tubing O.D. Connection thread KF o4, o6, o8, o10, o12 1/8, 1/4, 3/8, 1/2 !Compact manifold piping possible. One-touch Fittings Manifold KM !Vacuum .101.3 kPa applicable !Piping can be done without removing nut. !Fluid temperature: .5 to 150°C (Brass sleeve) .5 to 60°C (Resin sleeve) !Steam can be used. !Grease-free Insert Fittings KF Applicable tubing: Metric size Fittings and Tubing One-touch Fittings KQ2 Series Applicable tubing O.D. Connection thread KQ2 Metric o2, o3.2, o4, o6, o8 Metric o10, o12, o16 M5 x 0.8, M6 x 1.0, M3 x 0.5 R, Rc 1/8, 1/4, 3/8, 1/2 Series Applicable tubing O.D. Connection thread KQB2 o3.2, o4, o6, o8 o10, o12, o16 M5 R/Rc/G 1/8, 1/4, 3/8, 1/2 !Compact and lightweight !Fluid temperature: .5 to 150°C !Brass parts: Electroless nickel plated !Grease-free Metal One-touch Fittings KQB2 !Possible to use in vacuum to .100 kPa. !Improved tube insertion/removal: Insertion force: Max. 30% reduction : Removal force: Max. 20% reduction. . Tube pulling out strength is ensured to be equivalent to existing model. !Compact and lightweight: Dimensions height direction 24% shorter. Dimensions horizontal direction 23% shorter. : Weight 57% lighter. . Existing model KQ2 series Male elbow/Applicable tubing O.D.: 6/ Connection thread: R1/8 !Body type: totaled 51 models !Thread material/Surface treatment: 2 types. . Brass, Brass + Electroless nickel plated 15