【DO!BOOK・ページリンク】
p-e12-16a-rika   15 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry Modular Type F.R.L Unit ACG Combination equipment Series Port size Set pressure (MPa) AF + ARG + AL AWG + AL AF + ARG AF + AFM + ARG AWG + AFM 1/8, 1/4, 3/8, 1/2 Air filter, Regulator with integral pressure gauge, Lubricator Filter regulator with integral pressure gauge, Lubricator Air filter, Regulator with integral pressure gauge Air filter, Mist separator, Regulator with integral pressure gauge Filter regulator with integral pressure gauge, Mist separator 0.05 to 0.85 !Built-in mechanism to release air pressure from the outlet side efficiently and quickly. (Built-in check valve: With backflow function) !Easy replacement of the element The element and the bowl are in one piece. Replacement can be done in hand. !Energy saving regulator Pressure drop: Max. 50% improvement !Reduced required maintenance space: Max. 46% reduction !Better visibility & safer The bowl is covered with a transparent bowl guard. Filter Regulator with Backflow Function AW Series Port size Set pressure (MPa) Filtration (μm) AW20K to 40K AW60K 1/8, 1/4, 3/8, 1/2, 3/4 3/4, 1 0.05 to 0.85 5 Filter Regulator AW Micro Mist Separator Regulator AWD Series Port size Set pressure (MPa) Filtration (μm) AWD20 to 40 1/8, 1/4, 3/8, 1/2 0.05 to 0.85 0.01 Series Port size Set pressure (MPa) Filtration (μm) AWM20 to 40 1/8, 1/4, 3/8, 1/2 0.05 to 0.85 0.3 Series Port size Set pressure (MPa) Filtration (μm) AW20 to 40-A 1/8, 1/4, 3/8, 1/2, 3/4 0.05 to 0.7 5 Mist Separator Regulator AWM !Improves visibility of pressure gauges located in various locations. 13