【DO!BOOK・ページリンク】
p-e12-16a-rika   14 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry !Easy replacement of the element The element and the bowl are in one piece. Replacement can be done in hand. !Energy saving regulator Pressure drop: Max. 50% improvement !Reduced required maintenance space: Max. 46% reduction !Better visibility & safer The bowl is covered with a transparent bowl guard. Modular Type F.R.L. Unit AC Combination equipment Series Port size Set pressure (MPa) AC20 to 40-A AC20A to 40A-A AC20B to 40B-A AC20C to 40C-A AC20D to 40D-A 1/8, 1/4, 3/8, 1/2, 3/4 Air filter, Regulator,Lubricator Filter regulator,Lubricator Air filter, Regulator Air filter, Mist separator, Regulator Filter regulator, Mist separator 0.05 to 0.7 Air Filter AF Series Port size Filtration (μm) AF20 to 40-A 1/8, 1/4, 3/8, 1/2, 3/4 5 Mist Separator AFM Micro Mist Separator AFD Series Port size Filtration (μm) AFD20 to 40-A 1/8, 1/4, 3/8, 1/2, 3/4 0.01 Regulator AR Series Port size Filtration (μm) AFM20 to 40-A 1/8, 1/4, 3/8, 1/2, 3/4 0.3 Series Port size Set pressure (MPa) AR20 to 40-A 1/8, 1/4, 3/8, 1/2, 3/4 0.05 to 0.7 !Easy replacement of the element The element and the bowl are in one piece. Replacement can be done in hand. !Reduced required maintenance space: Max. 46% reduction !Better visibility & safer The bowl is covered with a transparent bowl guard. !Energy saving regulator Pressure drop: Max. 50% improvement F.R.L. Units !Built-in mechanism to release air pressure from the outlet side efficiently and quickly. (Built-in check valve: With backflow function) !Better visibility & safer The bowl is covered with a transparent bowl guard. !Better visibility & safer The bowl is covered with a transparent bowl guard. !Better visibility & safer The bowl is covered with a transparent bowl guard. Regulator with Backflow Function AR Series Port size Set pressure (MPa) AR20K to 60K 1/8, 1/4, 3/8, 1/2, 3/4, 1 0.05 to 0.85 Series Port size Bowl capacity (cm3) AL20 to 40-A 1/8, 1/4, 3/8, 1/2, 3/4 25 to 135 Lubricator AL 12