【DO!BOOK・ページリンク】
p-e12-16a-rika   13 / 37

BOOKをみる

10秒後にBOOKのページに移動します


Equipment Lineup for Physical and Chemical Industry !Supply dry air with a low dew point below .30°C. !Heater or electric control board is not required. !Possible to check the outlet dew point with the indicator. (Selfregenerative style allows for easy maintenance.) Heatless Air Dryer ID Series Outlet flow L/min (ANR) Inlet flow L/min (ANR) ID 80 to 780 100 to 975 Series Outlet flow L/min (ANR) Standard dew point (°C) IDGュA/IDG 10 to 1000 .15, .20, .40, .60 !Possible to easily supply dry air using the hollow fiber membrane! !Non-fluorocarbon !Power supply not required !No vibration or heat discharge. !With a dew point indicator. Membrane Air Dryer IDG !Cartridge type allows element replacement (SFA100/200/300, SFB100) !Compact disposable type (SFB300, SFC100) Clean Gas Filter SF Type Series Operating pressure Filtration Clean Gas Strainer Cartridge type disc Cartridge type straight Disposable type straight Disposable type multiple disc Cartridge type straight SFA100・200・300 SFB100 SFB300 SFC100 SFB200 Max.0.99 MPa (Vacuum: 1.3 x 10.6 kPa) Max.0.99 MPa (Vacuum: 1.3 x 10.6 kPa) Max.0.99 MPa (Vacuum: 1.3 x 10.6 kPa) Max.0.99 MPa (Vacuum: 1.3 x 10.6 kPa) Max.0.99 MPa (Vacuum: 1.3 x 10.6 kPa) 0.01 μm (Filtration efficiency 99.99%) 120 μm !Built-in hollow fiber element !Pressure drop (Inlet pressure 0.7 MPa, Max. flow rate) Clean Air Filter SFD Series Type Operating pressure Filtration SFD100 SFD200 Disposable type (Irreplaceable element) Cartridge type (Replaceable element) MAX.1.0 MPa 0.01 μm (Filtration efficiency: 99.99%) !Clean equipment modularized (Reduction of piping labor/ Space-saving) !Clean air is easily available. !Nominal filtration rating: 0.01 μm (Filtration efficiency 99.99%) !Wetted parts: Grease-free, Silicone-free !Assembled in a clean room, shipped and packed in a duplicate package !24 combinations available Clean Air Module LLB !Reduction of piping labor/Space-saving !Nominal filtration rating: 0.01 μm (Filtration efficiency 99.99%) !Wetted parts: Grease-free !3 combinations available Air Blow Module LLB1 Series Fluid Set pressure Flow range L/min (ANR) LLB3 LLB4 Clean Air N2 gas Note) 0.05 to 0.4 MPa Note) Inlet air conditions ISO 8573-1 Quality grade: Equivalent to 1.4.1 to 1.6.1 5 to 100 50 to 500 Series Fluid Set pressure Flow range L/min (ANR) LLB1 Air N2 gas 0.05 to 0.6 MPa Up to 100 Air Preparation Equipment (Dryers, Filters) !Refrigerant: R134a(HFC)[IDF1E to 15E1] R407C(HFC)[IDF22E to 75E] !Improved corrosion resistance with the use of a stainless steel, plate type heat changer. (IDF4E to 75E) Refrigerated Air Dryer IDF Applicable compressor Air flow capacity m3/min (ANR) 50 Hz Series IDF1E to 75E 0.75 to 75 kW 0.10 to 11.0 60 Hz 0.12 to 12.4 SFA SFB SFB300 SFC SFB200 SFD100 SFD200 LLB3 LLB4 11