【DO!BOOK・ページリンク】
p-e11-7-25a   99 / 173

BOOKをみる

10秒後にBOOKのページに移動します


C 16 Cylinder with auto switch Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. DB XWM 150 J79W Symbol DB DP Bearing type M Slide bearing Bore size/Stroke (mm) 10 16 20 25 32 (25), 50, 75, 100 (25), 50, 75, 100, 125, 150, 175, 200 (25), 50, 75, 100, 125, 150, 175, 200 (25), 50, 75, 100, 125, 150, 175, 200 (25), (50), 75, 100, 125, 150, 175, 200 End lock R Nil End lock None Auto switch Nil Without auto switch Port thread type Nil TN TF M thread Rc 1/8 NPT 1/8 G 1/8 o10 to o20 o25, o32 Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDPXWM20-100 25A Series compatible with secondary batteries Nil Specifications/Mounting Without magnet for switch. With auto switch (Built-in magnet)/ Housing mounting With auto switch (Built-in magnet)/ Plate mounting . Specifications and dimensions for the 25A-series are the same as standard products. o10, o16, o20, o25, o32 Series 25A-CXWM How to Order Slide Unit: Built-in Shock Absorber Slide Bearing Type . In the case of without magnet for switch, auto switch cannot be mounted. Note 1) For the strokes indicated in the parentheses of the o10, o16 and o25, shock absorbers are to be mounted on both sides of the plate. For the strokes indicated in the parentheses of the o20 and o32, a shock absorber is to be mounted on single side of the plate. Note 2) For the strokes other than those indicated above, refer to the Best Pneumatics No. 1. Note 3) For o16, o20 and o25, strokes up to 300, and for o32, strokes up to 250 are available as Made-to-Order. . Refer to page 161 for applicable auto switches. 97