【DO!BOOK・ページリンク】
p-e11-7-25a   97 / 173

BOOKをみる

10秒後にBOOKのページに移動します


o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Slide bearing type MGPM25 Slide bearing Bearing type M 12 mm 16 mm 20 mm 25 mm 32 mm Bore size 12 16 20 25 32 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 Compact guide cylinder 30 M9BW Auto switch Nil Without auto switch (Built-in magnet) Auto switch Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. 25A Series 25A-MGP . Specifications and dimensions for the 25A-series are the same as standard products. . Specifications and dimensions for the 25A-series are the same as standard products. Compact Guide Cylinder Series compatible with secondary batteries MGP Ball bushing bearing type L 25 Ball bushing bearing Bearing type L 12 mm 16 mm 20 mm 25 mm 32 mm Bore size 12 16 20 25 32 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 Compact guide cylinder 25A 30 M9BW Series compatible with secondary batteries How to Order . Refer to page 161 for the applicable auto switch model. Nil Without auto switch (Built-in magnet) . Refer to page 161 for the applicable auto switch model. Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Z Z Cylinder stroke (mm) 12, 16 20, 25 32 to 100 10, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 Cylinder stroke (mm) 12, 16 20, 25 32 to 100 10, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 95