【DO!BOOK・ページリンク】
p-e11-7-25a   93 / 173

BOOKをみる

10秒後にBOOKのページに移動します


o15, o20, o25, o32, o40 CY3R Cylinder stroke (mm) 15 mm 20 mm 25 mm 32 mm 40 mm Bore size 15 20 25 32 40 Direct mount type M9BW 2 pcs. 1 pc. “n” pcs. Number of auto switches Nil S n With switch rail Without switch rail Switch rail Nil N 25 300 Piping type Standard type Centralized piping type Nil G Auto switch type Nil Without auto switch (Built-in magnet) . Refer to page 161 for the applicable auto switch model. Note) In case of o20 with switch rail but without auto switch, the cylinder construction is for reed auto switch. Mounting a solid state auto switch causes malfunctions. 25A Series compatible with secondary batteries Note 1) The longer the stroke, the larger the amount of deflection in a cylinder tube. Pay attention to the mounting bracket and clearance value. Note 2) Intermediate stroke is available by the 1 mm interval. Bore size (mm) 50, 100, 150, 200, 250, 300, 350, 400, 450, 500 100, 150, 200, 250, 300, 350 400, 450, 500, 600, 700, 800 900, 1000 15 20 25 32 40 Standard stroke (mm) Max. stroke with switch (mm) Max. stroke without switch (mm) 100, 150, 200, 250, 300, 350 400, 450, 500, 600, 700, 800 1000 1500 2000 750 1000 1200 1500 . Specifications and dimensions for the 25A-series are the same as standard products. Series 25A-CY3R Note 1) A type with switch rail has built-in auto switch magnets. Note 2) o15 has built-in auto switch magnets even without switch rail. Note 3) Centralized piping type “G” is not available without switch rail “N”. How to Order Magnetically Coupled Rodless Cylinder/ Direct Mount Type 91