【DO!BOOK・ページリンク】
p-e11-7-25a   88 / 173

BOOKをみる

10秒後にBOOKのページに移動します


o32, o40, o50, o63, o80, o100 Series 25A-CQ2 Body option Cylinder stroke (mm) Nil M Standard (Rod end female thread) Rod end male thread Bore size 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Mounting B A L F G D Through-hole (Standard) Both ends tapped Foot Rod flange Head flange Double clevis B S 32 30 D M9BW Action D Double acting Cushion C Rubber bumper C Z Type S Anti-lateral load Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDQ2LS40-30DCZ Rc NPT G Port thread type Nil TN TF Auto switch Nil Number of auto switches . Mounting brackets are shipped together, (but not assembled). . Cylinder mounting bolts are not included. Auto switch mounting groove Z 4 surfaces . Refer to page 161 for the applicable auto switch model. . Specifications and dimensions for the 25A-series are the same as standard products. 25A C Q2 Series compatible with secondary batteries D Bore size 32, 40 50, 63, 80, 100 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 Standard stroke How to Order Compact Cylinder: Anti-lateral Load Without auto switch Nil S n 2 pcs. 1 pc. “n” pcs. . In the case of without magnet for switch, auto switch cannot be mounted. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch 86 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters