【DO!BOOK・ページリンク】
p-e11-7-25a   87 / 173

BOOKをみる

10秒後にBOOKのページに移動します


o32, o40, o50, o63, o80, o100 Series 25A-CQ2 Number of auto switches 2 pcs. 1 pc. “n” pcs. Body option Cylinder stroke (mm) Nil M Standard (Rod end female thread) Rod end male thread Mounting A L F G D Both ends tapped Foot Rod flange Head flange Double clevis A 32 200 DC Z Action D Double acting Cushion C Rubber bumper M9BW Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDQ2L40-200DCZ Rc NPT G Port thread type Nil TN TF Auto switch Nil . Refer to page 161 for the applicable auto switch model. Without auto switch Bore size 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Auto switch mounting groove . Mounting brackets are shipped together, (but not assembled). . Specifications and dimensions for the 25A-series are the same as standard products. 25A C Q2 Series compatible with secondary batteries D Bore size 32, 40, 50 63, 80, 100 125, 150, 175, 200, 250, 300 Standard stroke Compact Cylinder: Long Stroke Double Acting, Single Rod Nil S n Z 4 surfaces Simple Joint (Standard) /Part No. Bore size (mm) Joint Type A mounting bracket 32, 40 50, 63 80 100 YU-03 YU-05 YU-08 YU-10 YA-03 YA-05 YA-08 YA-10 Type B mounting bracket YB-03 YB-05 YB-08 YB-10 How to Order . In the case of without magnet for switch, auto switch cannot be mounted. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . Joints are not included with type A or B mounting brackets. Order them separately. (Example) Bore size o40 Part no. . Type A mounting bracket ・・・・・・・・・・YA-03 . Joint・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・YU-03 85