【DO!BOOK・ページリンク】
p-e11-7-25a   86 / 173

BOOKをみる

10秒後にBOOKのページに移動します


Auto switch Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Nil Body option Cylinder stroke (mm) Nil M Standard (Rod end female thread) Rod end male thread Bore size 125 140 160 180 200 125 mm 140 mm 160 mm 180 mm 200 mm B Mounting 125 30DC M9BW Action D Z Auto switch mounting groove Z o125 to o200 4 surfaces Cushion C Rubber bumper . Refer to page 161 for the applicable auto switch model. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDQ2B140-30DCZ Rc NPT G Port thread type Nil TN TF Without auto switch . Cylinder mounting bolts are not included. o125, o140, o160, o180, o200 Series 25A-CQ2 . Specifications and dimensions for the 25A-series are the same as standard products. 25A C D Q2B Bore size 125, 140, 160 180, 200 10, 20, 30, 40, 50, 75, 100, 125, 150, 175, 200, 250, 300 Standard stroke Compact Cylinder: Large Bore Size Double Acting, Single Rod How to Order Series compatible with secondary batteries Through-hole/ Both ends tapped common (Standard) Double acting . In the case of without magnet for switch, auto switch cannot be mounted. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch 84 Air Grippers Air Cylinders Directional Control Valves Related Products Rotary Actuators Vacuum Equipment Air Preparation Equipment Air Filters/Pressure Control Equipment Fittings/Flow Control Equipment Detection Switches Fluid Control Equipment Electric Actuators Auto Switches Clean Air Filters