【DO!BOOK・ページリンク】
p-e11-7-25a   85 / 173

BOOKをみる

10秒後にBOOKのページに移動します


B 20 30 Cylinder stroke (mm) D Auto switch . Refer to page 161 for the applicable auto switch model. Nil Without auto switch Body option . Combination of body options is available. Nil C M Standard (Rod end female thread) With rubber bumper Rod end male thread Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) 25A-CDQ2L32-25DZ M9BW Bore size 12 16 20 25 32 12 mm 16 mm 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm 40 50 63 80 100 Through-hole (Standard) Both ends tapped Foot Rod flange Head flange Double clevis B A L F G D Mounting . Mounting brackets are shipped together, (but not assembled). . Cylinder mounting bolts are not included. Series 25A-CQ2 o12, o16, o20, o25, o32, o40, o50, o63, o80, o100 Mounting Bracket Part No. for Series 25A-/Without auto switch Bore size (mm) Foot (1) Flange 12 16 20 25 32 40 50 63 80 100 25-CQ-L012 25-CQ-L016 25-CQ-L020 25-CQ-L025 25-CQ-L032 25-CQ-L040 25-CQ-L050 25-CQ-L063 25-CQ-L080 25-CQ-L100 25-CQ-F012 25-CQ-F016 25-CQ-F020 25-CQ-F025 25-CQ-F032 25-CQ-F040 25-CQ-F050 25-CQ-F063 25-CQ-F080 25-CQ-F100 Double clevis 25-CQ-D012 25-CQ-D016 25-CQ-D020 25-CQ-D025 25-CQ-D032 25-CQ-D040 25-CQ-D050 25-CQ-D063 25-CQ-D080 25-CQ-D100 Mounting Bracket Part No. for Series 25A-/ With auto switch Bore size (mm) Foot (1) Flange 12 16 20 25 32 40 50 63 80 100 25-CQ-LZ12 25-CQ-LZ16 25-CQ-LZ20 25-CQ-LZ25 25-CQ-L032 25-CQ-L040 25-CQ-L050 25-CQ-L063 25-CQ-L080 25-CQ-L100 25-CQ-F012 25-CQ-F016 25-CQ-F020 25-CQ-F025 25-CQ-F032 25-CQ-F040 25-CQ-F050 25-CQ-F063 25-CQ-F080 25-CQ-F100 Double clevis 25-CQ-D012 25-CQ-D016 25-CQ-D020 25-CQ-D025 25-CQ-D032 25-CQ-D040 25-CQ-D050 25-CQ-D063 25-CQ-D080 25-CQ-D100 Note 1) When ordering a foot bracket, the required quantity will be different depending on the bore size. o12 to o25: . Without switch: Order 2 pieces per cylinder. . With switch: Order 1 piece per cylinder. (Part number for a set of 2 foot brackets) o32 to o100: . Order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot or Flange: Body mounting bolts, Double clevis: Clevis pin, Type C retaining rings for axis, Body mounting bolts Simple Joint (Standard)/ Part No. Bore size (mm) Joint Type A mounting bracket 32, 40 50, 63 80 100 YU-03 YU-05 YU-08 YU-10 YA-03 YA-05 YA-08 YA-10 Type B mounting bracket YB-03 YB-05 YB-08 YB-10 12, 16 20, 25 32, 40 50 to 100 5, 10, 15, 20, 25, 30 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 . Specifications and dimensions for the 25A-series are the same as standard products. Z Auto switch mounting groove 2 surfaces 4 surfaces Z o12 to o25 o32 to o100 25A C D Q2 Port thread type Nil TN TF M thread Rc NPT G o12 to o25 o32 to o100 Compact Cylinder: Standard Double Acting, Single Rod How to Order Series compatible with secondary batteries Number of auto switches Nil Sn 2 pcs. 1 pc. “n” pcs. Action D Double acting . In the case of without magnet for switch, auto switch cannot be mounted. Nil D Without magnet for switch. With auto switch (Built-in magnet) With auto switch . Joints are not included with type A or B mounting brackets. Order them separately. (Example) Bore size o40 Part no. . Type A mounting bracket ・・・・・・・・・・YA-03 . Joint・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・YU-03 . “Z” is not available for o12 to o25 without auto switches. 83